(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Spray Container, Free Sprayer Green Manual

Spray Container, Free Sprayer Green Manual

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

A hand spray that can be sprayed at any angle.
[Features]
· Spray container which can spray at any angle by adopting a pendulum type water supply hose.
· The lever has been extended approx. 1 cm longer than the usual, and designed so that 4 fingers are placed on the lever in order to diffuse the pressure and reduce the weight.
· The clear container (PET.G) clearly shows the capacity at a glance.
[Applications]
· For detergent, insecticide for gardening, disinfectant, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Nozzle
    With nozzle
  • Color
    Green
  • Main body: option
    Main Body
  • Material
    Polypropylene (PP)
  • Material: container
    Transparent PET and G resin
  • Discharge Quantity(cc)
    1
  • Heat Resistant Temperature(°C)
    -7~40
  • Notes
    Cannot use with solvent-based liquid.
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity(ml)

Refine by

  • 500
  • 1000
  • Clear
Width(mm)

Refine by

  • 97
  • 110
  • Clear
Depth(mm)

Refine by

  • 97
  • 110
  • Clear
Height(mm)

Refine by

  • 210
  • 270
  • Clear
Trusco Code

Refine by

  • 231-0325
  • 256-6923
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
500
97
97
210
231-0325
8 Day(s)
-

Part Number : GS-55
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(ml)
    500
  • Nozzle
    With nozzle
  • Color
    Green
  • Width(mm)
    97
  • Depth(mm)
    97
  • Height(mm)
    210
  • Main body: option
    Main Body
  • Trusco Code
    231-0325
  • Mass(g)
    100
  • Material
    Polypropylene (PP)
  • Material: container
    Transparent PET and G resin
  • Discharge Quantity(cc)
    1
  • Heat Resistant Temperature(°C)
    -7~40
  • Notes
    Cannot use with solvent-based liquid.
  • RoHS
    10
1 pc.
1000
110
110
270
256-6923
1 Day(s)
-

Part Number : TGS-105
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(ml)
    1000
  • Nozzle
    With nozzle
  • Color
    Green
  • Width(mm)
    110
  • Depth(mm)
    110
  • Height(mm)
    270
  • Main body: option
    Main Body
  • Trusco Code
    256-6923
  • Mass(g)
    140
  • Material
    Polypropylene (PP)
  • Material: container
    Transparent PET and G resin
  • Discharge Quantity(cc)
    1
  • Heat Resistant Temperature(°C)
    -7~40
  • Notes
    Cannot use with solvent-based liquid.
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the water supply hose with attached omission moves in a tilted direction, it can be sprayed from any angle.

Specification

●Color:Green
●Discharge Rate: 1ml

Materials

●Main Part: Polypropylene(PP) 
●Container: Transparent PET/G Resin

Warning

●Cannot be used for solvent type fluid or liquids.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)