(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Anti-Bacterial Wash Bowl

Anti-Bacterial Wash Bowl

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· Demonstrates an excellent antibacterial effect against E. coli, Staphylococcus aureus and hospital-acquired MRSA, etc. adhering to the surface.
· Antibacterial stainless-steel products belonging to this series have an antibacterial effect that is inherent in the material itself.
· The material is antibacterial stainless steel, which means that it is not vulnerable to peeling or wear, unlike products with a coating of fluorine or silicon, etc.
· This antibacterial action is safe, using the effect of copper ions.
[Applications]
· Prioritizing hygiene, and preventing food-poisoning originating in containers, tableware and utensils, at research facilities, food processing plants, kitchens, medical and care facilities, nursing homes for the elderly, etc.
· Optimal for sites practicing the rigorous hygiene control required under ISO 15161, 22000 and HACCP.
[Caution]
· In antibacterial stainless steel products, the antibacterial effect only works on bacteria adhering to the metal surface. It cannot be used to purify water or to sterilize the food itself.
· If the surface of the product is soiled, or acquires a film of grease, its antibacterial power will decrease. When caring for the product, wash it well.
· Never place the product on direct heat, and never heat it while empty.

Basic Specifications

  • Product Type
    Washbowl
  • Material
    Stainless Steel
  • Capacity(L)
    3.6
  • Major Diameter(mm)
    310
  • Height(mm)
    88
  • Inner Diameter(mm)
    284
  • Depth(mm)
    80
  • Body / Option
    Main Body
  • Trusco Code
    392-8381
  • Mass(g)
    512
  • Specifications
    Stainless Steel (SUS304) (Contains Copper)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s) or more
-

Part Number : K02600000170
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Washbowl
  • Material
    Stainless Steel
  • Capacity(L)
    3.6
  • Major Diameter(mm)
    310
  • Height(mm)
    88
  • Inner Diameter(mm)
    284
  • Depth(mm)
    80
  • Body / Option
    Main Body
  • Trusco Code
    392-8381
  • Mass(g)
    512
  • Specifications
    Stainless Steel (SUS304) (Contains Copper)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)