(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Aluminum Sheet Pan

Aluminum Sheet Pan

Standard Unit Price:
-
Days to Ship :
19 Day(s) or more

A tray aluminum sheet pan that can be used as it is from cold storage to heating.
[Features]
・ It can withstand high/low temperatures (With aluminum core)
・ It can be used by putting it directly into the oven from the refrigerator
・ The surface is anodizing
[Applications]
・ It can be used as a storage tray for hot storage / refrigerators, etc.
・ Tray dedicated for cooking serving cart
・ It can be used for transporting bread and cake base material

Basic Specifications

  • Product Type
    Aluminum Tray
  • Material
    Aluminum
  • Size (Denomination)
    Large
  • External Dimensions: Width(mm)
    657
  • External Dimensions: Depth(mm)
    456
  • External Dimensions: Height(mm)
    25
  • Usable Inner Dimensions: Width(mm)
    614
  • Usable Inner Dimensions: Depth(mm)
    418
  • Usable Inner Dimensions: Height(mm)
    23
  • Body / Option
    Main Body
  • Trusco Code
    302-5616
  • Mass(kg)
    1.3
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
19 Day(s) or more
-

Part Number : A-SITO-G
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Aluminum Tray
  • Material
    Aluminum
  • Size (Denomination)
    Large
  • External Dimensions: Width(mm)
    657
  • External Dimensions: Depth(mm)
    456
  • External Dimensions: Height(mm)
    25
  • Usable Inner Dimensions: Width(mm)
    614
  • Usable Inner Dimensions: Depth(mm)
    418
  • Usable Inner Dimensions: Height(mm)
    23
  • Body / Option
    Main Body
  • Trusco Code
    302-5616
  • Mass(kg)
    1.3

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)