(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Seal Ware (Anti-Bacterial Processing)

Click this image to zoom it.

Move the mouse over the image to zoom

Seal Ware (Anti-Bacterial Processing)

Standard Unit Price:
-
Days to Ship :
8 Day(s)

Seal-type plastic food container with excellent airtightness. Contents can be seen through container.
[Features]
· Plastic (polypropylene main body, polyethylene lid). Light, waterproof, easy-care.
· Freezer safe (to -20°C) and microwave safe (to 140°C). (Lid should be removed before placing container in microwave.)
· The hygienic performance of this product is enhanced by antibacterial processing using clean, safe silver-ion technology compliant with standards laid down by Japan's Society of Industrial Technology for Antimicrobial Articles (SIAA).
· Easy-to-use size. Excellent airtightness. Prevents odor leakage.
[Applications]
· Food storage.

Basic Specifications

  • Capacity(l)
    2.1 ~ 3.0
  • Type Details
    Square Shallow Type
  • Capacity Details(L)
    2.3
  • External Dimensions: Width(mm)
    240
  • External Dimensions: Depth(mm)
    170
  • External Dimensions: Height(mm)
    80
  • Trusco Code
    363-5287
  • Upper Temperature Limit(°C)
    -20~140
  • Mass(g)
    227
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
-

Part Number : 5411
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(l)
    2.1 ~ 3.0
  • Type Details
    Square Shallow Type
  • Capacity Details(L)
    2.3
  • External Dimensions: Width(mm)
    240
  • External Dimensions: Depth(mm)
    170
  • External Dimensions: Height(mm)
    80
  • Trusco Code
    363-5287
  • Upper Temperature Limit(°C)
    -20~140
  • Mass(g)
    227

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)