(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Jumbo Seal (Anti-Bacterial Processing)

Click this image to zoom it.

Move the mouse over the image to zoom

Jumbo Seal (Anti-Bacterial Processing)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Rectangular, shallow and deep, large capacity airtight food containers.
[Features]
・The main body is translucent so you can see the contents.
・Equipped with a knob for easy opening of the lid for excellent airtightness.
・Since the lid is made of soft material (Tafmar), it has excellent airtightness.
・Only the deep type has rice and capacity scales.
・Clean and safe Ag (silver) ion, SIAA compliant antibacterial treatment, so it can be used cleanly.
[Applications]
・In addition to food, it can also be used to store and transport parts that dislike moisture.

Basic Specifications

  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity(l)

Refine by

  • 3.1 ~ 5.0
  • 5.1 ~ 10.0
  • 10.1 ~
  • Clear
Type Details

Refine by

  • Deep Model
  • Shallow Model
  • Clear
Capacity Details(L)

Refine by

  • 3.6
  • 5.9
  • 6
  • 8
  • 9.6
  • 13
  • 14.5
  • 20
  • 21
  • 32
  • Clear
External Dimensions: Width(mm)

Refine by

  • 270
  • 290
  • 310
  • 325
  • 360
  • 370
  • 410
  • 425
  • 455
  • 465
  • Clear
External Dimensions: Depth(mm)

Refine by

  • 200
  • 235
  • 275
  • 330
  • 370
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10.1 ~
Deep Model
32
465
370
12 Day(s)
-

Part Number : 6199
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(l)
    10.1 ~
  • Type Details
    Deep Model
  • Capacity Details(L)
    32
  • External Dimensions: Width(mm)
    465
  • External Dimensions: Depth(mm)
    370
  • External Dimensions: Height(mm)
    240
  • Trusco Code
    382-1005
  • Upper Temperature Limit(°C)
    -
  • Mass(g)
    1338
1 pc.
10.1 ~
Shallow Model
14.5
410
330
12 Day(s)
-

Part Number : 6200
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(l)
    10.1 ~
  • Type Details
    Shallow Model
  • Capacity Details(L)
    14.5
  • External Dimensions: Width(mm)
    410
  • External Dimensions: Depth(mm)
    330
  • External Dimensions: Height(mm)
    135
  • Trusco Code
    363-5074
  • Upper Temperature Limit(°C)
    -10~120
  • Mass(g)
    802
1 pc.
5.1 ~ 10.0
Shallow Model
9.6
360
275
12 Day(s)
-

Part Number : 6201
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(l)
    5.1 ~ 10.0
  • Type Details
    Shallow Model
  • Capacity Details(L)
    9.6
  • External Dimensions: Width(mm)
    360
  • External Dimensions: Depth(mm)
    275
  • External Dimensions: Height(mm)
    120
  • Trusco Code
    363-5066
  • Upper Temperature Limit(°C)
    -10~120
  • Mass(g)
    572
1 pc.
5.1 ~ 10.0
Shallow Model
5.9
310
235
12 Day(s)
-

Part Number : 6202
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(l)
    5.1 ~ 10.0
  • Type Details
    Shallow Model
  • Capacity Details(L)
    5.9
  • External Dimensions: Width(mm)
    310
  • External Dimensions: Depth(mm)
    235
  • External Dimensions: Height(mm)
    100
  • Trusco Code
    363-5058
  • Upper Temperature Limit(°C)
    -10~120
  • Mass(g)
    407
1 pc.
3.1 ~ 5.0
Shallow Model
3.6
270
200
12 Day(s)
-

Part Number : 6203
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(l)
    3.1 ~ 5.0
  • Type Details
    Shallow Model
  • Capacity Details(L)
    3.6
  • External Dimensions: Width(mm)
    270
  • External Dimensions: Depth(mm)
    200
  • External Dimensions: Height(mm)
    85
  • Trusco Code
    363-5040
  • Upper Temperature Limit(°C)
    -10~120
  • Mass(g)
    274
1 pc.
10.1 ~
Deep Model
20
425
330
12 Day(s)
-

Part Number : 6206
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(l)
    10.1 ~
  • Type Details
    Deep Model
  • Capacity Details(L)
    20
  • External Dimensions: Width(mm)
    425
  • External Dimensions: Depth(mm)
    330
  • External Dimensions: Height(mm)
    185
  • Trusco Code
    382-1013
  • Upper Temperature Limit(°C)
    -
  • Mass(g)
    915
1 pc.
10.1 ~
Deep Model
13
370
275
12 Day(s)
-

Part Number : 6207
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(l)
    10.1 ~
  • Type Details
    Deep Model
  • Capacity Details(L)
    13
  • External Dimensions: Width(mm)
    370
  • External Dimensions: Depth(mm)
    275
  • External Dimensions: Height(mm)
    165
  • Trusco Code
    363-5082
  • Upper Temperature Limit(°C)
    -10~120
  • Mass(g)
    683
1 pc.
5.1 ~ 10.0
Deep Model
8
325
235
12 Day(s)
-

Part Number : 6208
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(l)
    5.1 ~ 10.0
  • Type Details
    Deep Model
  • Capacity Details(L)
    8
  • External Dimensions: Width(mm)
    325
  • External Dimensions: Depth(mm)
    235
  • External Dimensions: Height(mm)
    140
  • Trusco Code
    382-1021
  • Upper Temperature Limit(°C)
    -
  • Mass(g)
    485
1 pc.
5.1 ~ 10.0
Deep Model
6
290
200
12 Day(s)
-

Part Number : 6209
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(l)
    5.1 ~ 10.0
  • Type Details
    Deep Model
  • Capacity Details(L)
    6
  • External Dimensions: Width(mm)
    290
  • External Dimensions: Depth(mm)
    200
  • External Dimensions: Height(mm)
    140
  • Trusco Code
    382-1030
  • Upper Temperature Limit(°C)
    -
  • Mass(g)
    341
1 pc.
10.1 ~
Shallow Model
21
455
370
12 Day(s)
-

Part Number : 6210
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(l)
    10.1 ~
  • Type Details
    Shallow Model
  • Capacity Details(L)
    21
  • External Dimensions: Width(mm)
    455
  • External Dimensions: Depth(mm)
    370
  • External Dimensions: Height(mm)
    160
  • Trusco Code
    382-1048
  • Upper Temperature Limit(°C)
    -
  • Mass(g)
    1153

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Clean and safe Ag(silver) ion, antibacterial processing compatible to SIAA.
●With easy-to-open knobs, and the level of sealing is outstanding.

Materials

●Main Body: Polypropylene(PP)
●Lid: Polyethylene(PE)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)