(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Hexagonal Shank Short Drill (Titanium Coating)【2-10 Pieces Per Package】

Hexagonal Shank Short Drill (Titanium Coating)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Hexagonal Shank Short Drill (Titanium Coating)
  • Hexagonal Shank Short Drill (Titanium Coating)

[Features]
· Special cutting edge increases cutting efficiency and enables smooth drilling work.
· The short size helps prevent and enables the drilling of accurate, clean holes.
[Applications]
· Work materials: Iron, aluminum, stainless steel, copper, wood.
· Hexagonal shaft shank enables one-touch attachment to electric drill.
· Optimal for drilling (pilot holes) in iron, aluminum, stainless steel, copper, wood, resin, etc.

Part Number

Configured Part Number is shown.

Part Number
6SD-26835
6SD-26838
6SD-26840
6SD-26841
6SD-26842
6SD-26843
6SD-26844
6SD-26845
6SD-26846
6SD-26847
6SD-26848
6SD-26849
6SD-26850
6SD-26851
6SD-26852
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipProduct ​​Type Flute Diameter
(mm)
Overall Length
(mm)
Groove Length
(mm)
Set Content
(mm)
Pieces

10 Pieces Per Package

1 Pack(s) 19 Day(s) or more 10-piece set---2.0、2.3、2.5、3.0、3.2、3.5、4.0、4.5、4.8、5.010

2 Pieces Per Package

1 Pack(s) 19 Day(s) or more 2 pcs./set3.85721-2

2 Pieces Per Package

1 Pack(s) 19 Day(s) or more 2 pcs./set2.05120-2

2 Pieces Per Package

1 Pack(s) 19 Day(s) or more 2 pcs./set2.35120-2

2 Pieces Per Package

1 Pack(s) 19 Day(s) or more 2 pcs./set2.55120-2

2 Pieces Per Package

1 Pack(s) 19 Day(s) or more 2 pcs./set3.05120-2

2 Pieces Per Package

1 Pack(s) 19 Day(s) or more 2 pcs./set3.25120-2

2 Pieces Per Package

1 Pack(s) 19 Day(s) or more 2 pcs./set3.55120-2

2 Pieces Per Package

1 Pack(s) 19 Day(s) or more 2 pcs./set4.05726-2

2 Pieces Per Package

1 Pack(s) 19 Day(s) or more 2 pcs./set4.55726-2

2 Pieces Per Package

1 Pack(s) 19 Day(s) or more 2 pcs./set4.85726-2

2 Pieces Per Package

1 Pack(s) 19 Day(s) or more 2 pcs./set5.05726-2

2 Pieces Per Package

1 Pack(s) 19 Day(s) or more 2 pcs./set5.56533-2

2 Pieces Per Package

1 Pack(s) 19 Day(s) or more 2 pcs./set6.06533-2

2 Pieces Per Package

1 Pack(s) 17 Day(s) or more 2 pcs./set6.56533-2

Loading...

  1. 1

Basic Information

Link Shape Hexagonal Shaft Link Diameter(mm) 6.35 Material High-Speed Steel (HSS)
Work Material Iron, Aluminum, Stainless Steel, Copper, Wood Surface Coating Titanium Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)