(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hole Saw for Woodworking

Hole Saw for Woodworking

Click this image to zoom it.

Move the mouse over the image to zoom

  • Hole Saw for Woodworking
  • Hole Saw for Woodworking
  • Hole Saw for Woodworking
  • Hole Saw for Woodworking

Part Number

Configured Part Number is shown.

Part Number
HS-26907
HS-26908
HS-269081
HS-269082
Part NumberMinimum order quantityVolume DiscountDays to ShipProduct ​​Type Flute Diameter
(mm)
Overall Length
(mm)
Shaft Diameter
(mm)
Drillable Hole Depth
(mm)
Drilled Hole Size
(mm)
Compatible Models
1 Piece(s) 8 Day(s) Electric Drill / Drilling Machine--74032/38/45/51/57/63Electric drill and drilling machine
1 Piece(s) 8 Day(s) For Electric Drill / Impact Screwdriver / Drilling Machine--6.352025/32/38/45/50/55/60/65Electric Drill / Impact Screwdriver / Drilling Machine
1 Piece(s) 8 Day(s) Mandrel591.5----
1 Piece(s) 12 Day(s) Drill560----

Loading...

  1. 1

Basic Information

Material Center drill: Carbon steel / Blade: Carbon tool steel Work Material Veneer / Control Panels / Wood

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)