(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Direct Connect Small Gas Mask Canister for Low Concentration Gas Standard Value 35-50 (minutes or more)

Click this image to zoom it.

Move the mouse over the image to zoom

Direct Connect Small Gas Mask Canister for Low Concentration Gas Standard Value 35-50 (minutes or more)

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

Canister for low-concentration gas.
[Features]
·Based on the maximum allowable concentration of the toxic gas, etc., select and mount a canister to the mask body suited to the work environment.
·A canister that is screwed directly into the mask.
·For organic solvent work, measures against dioxins and soil contamination.
[Applications]
·Spray painting work, powder coating work, roller painting work, agricultural chemical spraying work (emulsion, wettable powder, powder), and other toxic gas work.

Basic Specifications

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    Absorption Can for Low Concentration Gas
  • Target Gas
    Organic Gas
  • Value Of Standard 2(Minutes or More)
    50
  • Maximum Allowed Transmission Density 2(ppm)
    5
  • Applicable Model
    GM185-1、GM81S
  • Use
    Cyclohexane
  • Features
    0.03
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Breakthrough Time 2(min)

Refine by

  • 55
  • 70
  • 250
  • Clear
Trusco Code

Refine by

  • 363-1346
  • 363-1338
  • 363-1320
  • 363-1311
  • 420-3321
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
70
420-3321
Quote
-

Part Number : CA-37L3/MX
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    Absorption Can for Low Concentration Gas
  • Target Gas
    Organic Gas
  • Value Of Standard 2(Minutes or More)
    50
  • Breakthrough Time 2(min)
    70
  • Maximum Allowed Transmission Density 2(ppm)
    5
  • Applicable Model
    GM185-1、GM81S
  • Trusco Code
    420-3321
  • Mass(g)
    90
  • Use
    Cyclohexane
  • Features
    0.03
  • Specifications
    TN202
1 pc.
55
363-1311
12 Day(s)
-

Part Number : CA-304L2/OV
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    Absorption Can for Low Concentration Gas
  • Target Gas
    Organic Gas
  • Value Of Standard 2(Minutes or More)
    50
  • Breakthrough Time 2(min)
    55
  • Maximum Allowed Transmission Density 2(ppm)
    5
  • Applicable Model
    GM185-1、GM81S
  • Trusco Code
    363-1311
  • Mass(g)
    49
  • Use
    Cyclohexane
  • Features
    0.03
  • Specifications
    TN186
1 pc.
55
363-1320
12 Day(s)
-

Part Number : CA-304L3/OV
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    Absorption Can for Low Concentration Gas
  • Target Gas
    Organic Gas
  • Value Of Standard 2(Minutes or More)
    50
  • Breakthrough Time 2(min)
    55
  • Maximum Allowed Transmission Density 2(ppm)
    5
  • Applicable Model
    GM185-1、GM81S
  • Trusco Code
    363-1320
  • Mass(g)
    49
  • Use
    Cyclohexane
  • Features
    0.03
  • Specifications
    TN22
1 pc.
55
363-1338
12 Day(s)
-

Part Number : CA-304L/OV
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    Absorption Can for Low Concentration Gas
  • Target Gas
    Organic Gas
  • Value Of Standard 2(Minutes or More)
    50
  • Breakthrough Time 2(min)
    55
  • Maximum Allowed Transmission Density 2(ppm)
    5
  • Applicable Model
    GM185-1、GM81S
  • Trusco Code
    363-1338
  • Mass(g)
    49
  • Use
    Cyclohexane
  • Features
    0.03
  • Specifications
    TN185
1 pc.
250
363-1346
12 Day(s)
-

Part Number : CA-310/OV
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    Absorption Can for Low Concentration Gas
  • Target Gas
    Organic Gas
  • Value Of Standard 2(Minutes or More)
    50
  • Breakthrough Time 2(min)
    250
  • Maximum Allowed Transmission Density 2(ppm)
    5
  • Applicable Model
    GM185-1、GM81S
  • Trusco Code
    363-1346
  • Mass(g)
    80
  • Use
    Cyclohexane
  • Features
    0.03
  • Specifications
    TN309

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)