• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Hand Demagnetizer

Part Number

Configured Part Number is shown.

KMDH-5A

 
Part Number
KMDH-5A
Part NumberVolume DiscountDays to ShipMass
(kg)
Power Supply Power Capacity (Current)
(VA(A))
Use 1 Use 2 Features
46 Day(s) 2.3Single-phase AC 100 V 50/60 Hz70Ideal for demagnetizing tools, such as drills, bits, cutters and other magnetized tools.Can be used for local demagnetization of large steel sheetsOnly energized when the push-button switch is being pushed and demagnetization operation is implemented. Turns OFF when the button is released. Turns OFF when separated by 100 mm or more from the demagnetized item.

Loading...

  1. 1

Basic Information

Product Type Demagnetizer Utilization(%) 70%ED Effective Degaussing Width 50
Size (Width) 86 Size (Length) 102 Size (Height) 119

Please check the type/dimensions/specifications of the part KMDH-5A in the Hand Demagnetizer series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)