(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Magnetic Polarity Checker【20 Pieces Per Package】

Magnetic Polarity Checker

For simple check of remaining magnetic flux density or N/S polarity determination.

  • STOCK

PDF

Part Number

Configured Part Number is shown.

PC-10

Features

●N/S polarity of magnetic material can be found quickly.
●Informs you of the result by lamp and sound. Can be distinguished even sound only.

Usage

●Simple checker of residual magnetic flux level of processed items.

Specification

●Discrimination performance:N/S About 1mT(10G) or more
●W x D x H(mm):85 x 6 x 55
●SPQ(piece):1
●Power: Lithium Coin Cell Battery (CR2025)x 1 (accessory)
●Display: N pole (red LED) Spontaneous Sound, S pole (blue LED)long interval sound
Part Number
PC-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

20 Pieces Per Package

1 Pack(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Product Type Magnetic Flux Density Meter Size (Width) 85 Size (Length) 6
Size (Height) 55 Discrimination Performance N/S About 1 mT (10 G) or more Mass(kg) 0.025
Use Can Be Used to Check Magnetic Poles, or as a Simple Level Checker for Residual Magnetic Flux When Placing Magnets or Selecting Magnetic Materials Features Convenient card size for pocket, with just 6 mm of thickness. Lamp and sound are used for confirmation of demagnetized results. Even sound alone is enough for simple confirmation. Accessories Dedicated Soft Case
Display Lamp N pole: red LED, S pole: blue LED Required Batteries CR2025 Button Battery

Please check the type/dimensions/specifications of the part PC-10 in the Magnetic Polarity Checker series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)