(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Replacement Type Dust Mask, Replacement Filter Material

Replacement Type Dust Mask, Replacement Filter Material

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Includes a filter with active carbon blended in the material to eliminate noxious ozone generated when welding.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Standard

Refine by

  • RL1
  • RL2
  • RL3
  • Clear
Applicable Model

Refine by

  • DR22R,DR77R
  • DR31C2
  • DR77R2
  • DR80SN3M
  • DR185L2W,DR28SL2W
  • DR185L4N-1,DR80SL4N
  • Clear
JAN Code

Refine by

  • 4959382110592
  • 4959382110608
  • 4959382110707
  • 4959382110752
  • 4959382110905
  • 4959382111056
  • Clear
Trusco Code

Refine by

  • 293-4108
  • 324-7996
  • 324-4075
  • 331-6467
  • 388-0966
  • 439-1233
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
C2
1 pc.
RL2
DR31C2
4959382110707
439-1233
1 Day(s)
-

Part Number : C2
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product applications
    Replacement Dust-proof
  • Product Model
    Replacement Parts
  • Standard
    RL2
  • Detail Type
    Replacement Filter Material
  • Applicable Model
    DR31C2
  • JAN Code
    4959382110707
  • Trusco Code
    439-1233
  • Mass(g)
    13
  • Application
    Welding, fusing, and sander/grinder work as well as other dusty work.
  • Features
    The mass of 95 g is the lightest one made by Shigematsu. Because it has a mechanical filter, whatever dust it collects, it has a high collection efficiency that is stable. Because of the large filtration area, the intake resistance doesn't increase, so it can be used for long periods of time.
L2W
1 pc.
RL2
DR185L2W,DR28SL2W
4959382110752
331-6467
1 Day(s)
-

Part Number : L2W
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product applications
    Replacement Dust-proof
  • Product Model
    Replacement Parts
  • Standard
    RL2
  • Detail Type
    Replacement Filter Material
  • Applicable Model
    DR185L2W,DR28SL2W
  • JAN Code
    4959382110752
  • Trusco Code
    331-6467
  • Mass(g)
    14
  • Application
    Respiratory protective gear compliant to Category 4 of Asbestos work
  • Features
    -
L4N
1 pc.
RL3
DR185L4N-1,DR80SL4N
4959382111056
324-4075
12 Day(s)
-

Part Number : L4N
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product applications
    Replacement Dust-proof
  • Product Model
    Replacement Parts
  • Standard
    RL3
  • Detail Type
    Replacement Filter Material
  • Applicable Model
    DR185L4N-1,DR80SL4N
  • JAN Code
    4959382111056
  • Trusco Code
    324-4075
  • Mass(g)
    20
  • Application
    Asbestos removal work: Respiratory protection, Category 2, Supports level 1 for dioxin countermeasures
  • Features
    -
N-3
1 pc.
RL3
DR80SN3M
4959382110905
324-7996
12 Day(s)
-

Part Number : N-3
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product applications
    Replacement Dust-proof
  • Product Model
    Replacement Parts
  • Standard
    RL3
  • Detail Type
    Replacement Filter Material
  • Applicable Model
    DR80SN3M
  • JAN Code
    4959382110905
  • Trusco Code
    324-7996
  • Mass(g)
    10
  • Application
    Respiratory protective gear compliant to Category 2 of Asbestos work and level 1 for dioxin countermeasures
  • Features
    Come with the speaking diaphragm, which allows you to have clear conversations even with mask on. Low-resistance type provides easy breathing.
R1F
1 pc.
RL1
DR22R,DR77R
4959382110592
293-4108
1 Day(s)
-

Part Number : R1F
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product applications
    Replacement Dust-proof
  • Product Model
    Replacement Parts
  • Standard
    RL1
  • Detail Type
    Replacement Filter Material
  • Applicable Model
    DR22R,DR77R
  • JAN Code
    4959382110592
  • Trusco Code
    293-4108
  • Mass(g)
    2.2
  • Application
    Sander or grinder work, construction work, cleaning work, pesticide spraying (unavailable for emulsion)
  • Features
    This resource-efficient mask using a mechanical filter without filter case is economical. The total filtration surface area is wide, allowing for intake resistance that will not greatly increase over the long product lifespan.
R2F
1 pc.
RL2
DR77R2
4959382110608
388-0966
12 Day(s)
-

Part Number : R2F
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product applications
    Replacement Dust-proof
  • Product Model
    Replacement Parts
  • Standard
    RL2
  • Detail Type
    Replacement Filter Material
  • Applicable Model
    DR77R2
  • JAN Code
    4959382110608
  • Trusco Code
    388-0966
  • Mass(g)
    3.5
  • Application
    Welding, fusing, and sander/grinder work as well as other dusty work.
  • Features
    The activated Carbon fibers eliminate unpleasant odors and harmful Ozone generated at the time of welding. Can be used for a long time, as its wide filter makes breathing easier.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)