Ballpoint Hex Wrench Set (9 Piece Set)

Ballpoint Hex Wrench Set (9 Piece Set)

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

Chrome vanadium steel and chrome plating. 1.5, 2.0, 2.5, 3.0, 4.0, 5.0, 6.0, 8.0, 10.0 9-piece set. A standard easy-to-use wrench set that includes a holder

[Features]
· 9-piece set of ballpoint hex wrenches with a 2-stage holder.

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
13 Day(s) or more
-

Part Number : 369H9
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    1.5 ~ 10
  • Single Item / Set Classification
    Set Parts
  • Total Length (L Dimension)(mm)
    91 ~ 231
  • Hex Neck Length (H Dimension) L-type Only(mm)
    15 ~ 50
  • Set Content
    1 each / set of 9
  • Mass(g)
    1.6/3.1/5.5/8.8/19/33/54/104/184
  • Material
    Chrome Vanadium Steel
  • Surface Processing
    Chrome Plated

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)