(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Inomic Combination Pliers

Inomic Combination Pliers

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Since all fingers are used to grasp it at the same time in parallel, the power transmission is increased by 25%, and comfort is increased, as it can be used with less force. As the inclination angle is 23°, the wrist will not get tired. 2 types of pliers are available: Combination pliers and Inomic pliers

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Pliers
  • Pliers Type
    Pliers (Trigger Type)
  • Body / Option
    Main Body
  • Weight(g)
    155
  • Pliers Head Material
    Bearing Steel (Quenching of around HRC 60)
  • Arm Material
    Glass Fiber Reinforced Plastic (With Soft Grip)

Details

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : Z01915C180
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Pliers Type
    Pliers (Trigger Type)
  • Body / Option
    Main Body
  • Weight(g)
    155
  • Pliers Head Material
    Bearing Steel (Quenching of around HRC 60)
  • Arm Material
    Glass Fiber Reinforced Plastic (With Soft Grip)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The grip part is glass fiber reinforced plastic(FRP), since the angle of inclination is 23°, the wrist does not get tired.

Specification

●Cutting Performance(mm) Medium Hard Wire:Φ3.3
●Cutting Performance(mm) Hard Wire:Φ2.2
●Total Length(mm):150
●SPQ(piece):5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)