Ergo Star Ball Point Hex Wrench Set (9 pcs.)

Ergo Star Ball Point Hex Wrench Set (9 pcs.)

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

Each key can be removed separately without moving the others. New ballpoint shape enables use at angles up to 30°. Chrome plated specification for beautiful luster

[Features]
· Each size of wrench can be removed and attached without moving the others.
· New ballpoint shape enables use at angles up to 30°

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
13 Day(s) or more
-

Part Number : 369H9S
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    1.5 ~ 10
  • Single Item / Set Classification
    Set Parts
  • Total Length (L Dimension)(mm)
    91 ~ 231
  • Hex Neck Length (H Dimension) L-type Only(mm)
    15 ~ 50
  • Set Content
    9-piece Set (1.5, 2, 2.5, 3, 4, 5, 6, 8, 10)
  • Material
    Chrome Vanadium Steel
  • Surface Processing
    Chrome Plated

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)