(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Commercial Lint Remover

Commercial Lint Remover

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· Angled grip body meets clothing cleaner needs for easy use around shoulders.
· The tape has stepped perforation for easy cutting, dry edges for easy stripping, and flat adhesion treatment.
[Applications]
· For removing foreign matter adhered to clothes inside cleanrooms and pre-process rooms of food processing sites.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    For Wear
  • Tape size
    100 mm width x 50 cycles
  • Features
    For clothing cleaners. Angled grip body allows easy use around shoulders.
  • Material (grip)
    High Density Polyethylene
  • Material (tape)
    Special adhesive-treated paper
Part Number
Internal Capacity

Refine by

  • 1 Roll
  • 1 pc.
  • Clear
Spare

Refine by

  • Spare tape
  • Clear
Other

Refine by

  • Option
  • Clear
Width×Length(mm)

Refine by

  • 100×246
  • Clear
Trusco Code

Refine by

  • 309-1635
  • 309-1627
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Spare tape
Option
-
309-1627
12 Day(s)
-

Minimum order quantity is 20.

Part Number : C0950
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    For Wear
  • Spare
    Spare tape
  • Other
    Option
  • Width×Length(mm)
    -
  • Tape size
    100 mm width x 50 cycles
  • Trusco Code
    309-1627
  • Mass(g)
    65
  • Features
    For clothing cleaners. Angled grip body allows easy use around shoulders.
  • Material (tape receiver)
    Synthetic Rubber Adhesive
  • Material (grip)
    High Density Polyethylene
  • Material (tape)
    Special adhesive-treated paper
1 pc.
-
-
100×246
309-1635
35 Day(s)
-

Minimum order quantity is 30.

Part Number : C1120
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    For Wear
  • Spare
    -
  • Other
    -
  • Width×Length(mm)
    100×246
  • Tape size
    100 mm width x 50 cycles
  • Trusco Code
    309-1635
  • Mass(g)
    100
  • Features
    For clothing cleaners. Angled grip body allows easy use around shoulders.
  • Material (tape receiver)
    -
  • Material (grip)
    High Density Polyethylene
  • Material (tape)
    Special adhesive-treated paper

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)