(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Lint Roller (Wide Stretching Shaft)

Lint Roller (Wide Stretching Shaft)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    For Carpet
  • Tape size
    240 mm width x 60 cycles
  • Features
    The main body has an easy to use telescopic shaft, with one touch storage case.
  • Specifications
    1 roll of tape included with main body
  • Material (grip)
    Polypropylene (PP)
  • Material (tape)
    Special adhesive-treated paper
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • 1 Pack (2 pcs)
  • Clear
Spare

Refine by

  • Spare tape
  • Clear
Other

Refine by

  • Option
  • Clear
Width×Length(mm)

Refine by

  • 270×560
  • Clear
Trusco Code

Refine by

  • 327-5728
  • 327-5710
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (2 pcs)
Spare tape
Option
-
327-5728
1 Day(s)
-

Part Number : C2240
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pack (2 pcs)

Specificationtitle

  • Product Type
    For Carpet
  • Spare
    Spare tape
  • Other
    Option
  • Width×Length(mm)
    -
  • Tape size
    240 mm width x 60 cycles
  • Trusco Code
    327-5728
  • Mass(g)
    410/pack
  • Features
    The main body has an easy to use telescopic shaft, with one touch storage case.
  • Specifications
    1 roll of tape included with main body
  • Material (grip)
    Polypropylene (PP)
  • Material (tape)
    Special adhesive-treated paper
1 pc.
-
-
270×560
327-5710
1 Day(s)
-

Part Number : C2260
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    For Carpet
  • Spare
    -
  • Other
    -
  • Width×Length(mm)
    270×560
  • Tape size
    240 mm width x 60 cycles
  • Trusco Code
    327-5710
  • Mass(g)
    660
  • Features
    The main body has an easy to use telescopic shaft, with one touch storage case.
  • Specifications
    1 roll of tape included with main body
  • Material (grip)
    Polypropylene (PP)
  • Material (tape)
    Special adhesive-treated paper

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)