(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Lint Roller (Standard)

Lint Roller (Standard)

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· A new striped adhesive with dust collecting capacity increased by 120% (manufacturer comparison).
· The tape is easy to cut and has an easily peelable perforation, as well as an arrow printed on it that easily shows the movement direction.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    For Carpet
  • Features
    A new striped adhesive increases its dust collecting capacity by 120%.
  • Specifications
    1 roll of tape included with main body
  • Material (grip)
    Polypropylene (PP)
  • Material (tape)
    Special adhesive-treated paper
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • 1 Pack (3 pcs)
  • 1 Box (10 Rolls)
  • Clear
Spare

Refine by

  • Spare tape
  • Clear
Other

Refine by

  • Option
  • Clear
Width×Length(mm)

Refine by

  • 190×345
  • 190×950
  • Clear
Tape size

Refine by

  • 160 mm width x 90 cycles
  • 160 mm x 90 cycles
  • Clear
Trusco Code

Refine by

  • 303-5271
  • 303-5182
  • 303-5174
  • 303-5166
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
-
-
190×950
160 mm x 90 cycles
303-5166
1 Day(s)
-

Part Number : C2430
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    For Carpet
  • Spare
    -
  • Other
    -
  • Width×Length(mm)
    190×950
  • Tape size
    160 mm x 90 cycles
  • Trusco Code
    303-5166
  • Mass(g)
    535
  • Features
    A new striped adhesive increases its dust collecting capacity by 120%.
  • Specifications
    1 roll of tape included with main body
  • Material (grip)
    Polypropylene (PP)
  • Material (tape)
    Special adhesive-treated paper
1 pc.
-
-
190×345
160 mm x 90 cycles
303-5174
1 Day(s)
-

Part Number : C2440
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    For Carpet
  • Spare
    -
  • Other
    -
  • Width×Length(mm)
    190×345
  • Tape size
    160 mm x 90 cycles
  • Trusco Code
    303-5174
  • Mass(g)
    393
  • Features
    A new striped adhesive increases its dust collecting capacity by 120%.
  • Specifications
    1 roll of tape included with main body
  • Material (grip)
    Polypropylene (PP)
  • Material (tape)
    Special adhesive-treated paper
1 Pack (3 pcs)
Spare tape
Option
-
160 mm width x 90 cycles
303-5182
Quote
-

Part Number : C2450
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (3 pcs)

Specificationtitle

  • Product Type
    For Carpet
  • Spare
    Spare tape
  • Other
    Option
  • Width×Length(mm)
    -
  • Tape size
    160 mm width x 90 cycles
  • Trusco Code
    303-5182
  • Mass(g)
    535/pack
  • Features
    A new striped adhesive increases its dust collecting capacity by 120%.
  • Specifications
    1 roll of tape included with main body
  • Material (grip)
    Polypropylene (PP)
  • Material (tape)
    Special adhesive-treated paper
1 Box (10 Rolls)
Spare tape
Option
-
160 mm width x 90 cycles
303-5271
1 Day(s)
-

Part Number : C3040
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (10 Rolls)

Specificationtitle

  • Product Type
    For Carpet
  • Spare
    Spare tape
  • Other
    Option
  • Width×Length(mm)
    -
  • Tape size
    160 mm width x 90 cycles
  • Trusco Code
    303-5271
  • Mass(g)
    1,900/box
  • Features
    A new striped adhesive increases its dust collecting capacity by 120%.
  • Specifications
    1 roll of tape included with main body
  • Material (grip)
    Polypropylene (PP)
  • Material (tape)
    Special adhesive-treated paper

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)