(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Lint Roller Flooring Cleaner, Green

Lint Roller Flooring Cleaner, Green

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Thick-roll specification for professional use to collect trash in a wide range up to the end of the roll; even large offices can be cleaned with ease. With a 320 mm width that can make cleaning slightly wider spaces like hallways and entrances more efficient, it powerfully grabs dust and dirt trapped in carpet fibers.
· The tape is easy to cut and has an easily peelable unique stepped perforation, as well as an arrow printed on it that easily shows the movement direction.

Basic Specifications

Part Number
Internal Capacity

Refine by

  • 1 pc.
  • 1 Pack (2 pcs)
  • Clear
Spare

Refine by

  • Spare tape
  • Clear
Other

Refine by

  • Option
  • Clear
Width×Length(mm)

Refine by

  • 190×300
  • 270×520~990
  • Clear
Tape size

Refine by

  • 160 mm width x 25 cycles
  • 240 mm width x 25 cycles
  • Clear
JAN Code

Refine by

  • 4904140227623
  • 4904140227708
  • 4904140227807
  • 4904140251024
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (2 pcs)
Spare tape
Option
-
160 mm width x 25 cycles
4904140227623
12 Day(s)
-

Part Number : C1762
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Pack (2 pcs)

Specificationtitle

  • Product Type
    For Floor/Carpet
  • Spare
    Spare tape
  • Other
    Option
  • Width×Length(mm)
    -
  • Tape size
    160 mm width x 25 cycles
  • JAN Code
    4904140227623
  • Trusco Code
    356-0511
  • Mass(g)
    112/pack
  • Features
    It can be used on any floor surface. The dry edge on one side even catches dust in corners. With the surprisingly cushioned polyethylene tape, it works on uneven surfaces and securely picks up solids. The tape is easy to cut and remove with its distinct perforations.
  • Material (tape receiver)
    -
  • Material (grip)
    -
  • Material (shaft)
    -
  • Material (case)
    -
  • Material (tape)
    -
1 pc.
-
-
270×520~990
240 mm width x 25 cycles
4904140227708
12 Day(s)
-

Part Number : C1770
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    For Floor/Carpet
  • Spare
    -
  • Other
    -
  • Width×Length(mm)
    270×520~990
  • Tape size
    240 mm width x 25 cycles
  • JAN Code
    4904140227708
  • Trusco Code
    382-7691
  • Mass(g)
    545
  • Features
    The cushion adhesion and electrostatic adsorption reliably catch dust. The dry edge on one side catches dust at corners. It is also ideal for flooring, vinyl flooring, screen doors, etc.
  • Material (tape receiver)
    Polypropylene (PP)
  • Material (grip)
    Polypropylene (PP)
  • Material (shaft)
    Rust-proofed iron wire (chrome plated)
  • Material (case)
    Polypropylene (PP)
  • Material (tape)
    Cushioning Adhesive Processed PE
1 Pack (2 pcs)
Spare tape
Option
-
240 mm width x 25 cycles
4904140227807
1 Day(s)
-

Part Number : C1780
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pack (2 pcs)

Specificationtitle

  • Product Type
    For Floor/Carpet
  • Spare
    Spare tape
  • Other
    Option
  • Width×Length(mm)
    -
  • Tape size
    240 mm width x 25 cycles
  • JAN Code
    4904140227807
  • Trusco Code
    441-7496
  • Mass(g)
    168/pack
  • Features
    The cushion adhesion and electrostatic adsorption reliably catch dust. The dry edge on one side catches dust at corners. It is also ideal for flooring, vinyl flooring, screen doors, etc.
  • Material (tape receiver)
    -
  • Material (grip)
    -
  • Material (shaft)
    -
  • Material (case)
    -
  • Material (tape)
    -
1 pc.
-
-
190×300
160 mm width x 25 cycles
4904140251024
1 Day(s)
-

Part Number : C2102
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    For Floor/Carpet
  • Spare
    -
  • Other
    -
  • Width×Length(mm)
    190×300
  • Tape size
    160 mm width x 25 cycles
  • JAN Code
    4904140251024
  • Trusco Code
    441-7500
  • Mass(g)
    235
  • Features
    The cushion adhesion and electrostatic adsorption reliably catch dust. The dry edge on one side catches dust at corners. It is also ideal for flooring, vinyl flooring, screen doors, etc.
  • Material (tape receiver)
    Polypropylene (PP)
  • Material (grip)
    Polypropylene (PP)
  • Material (shaft)
    Rust-proofed iron wire (chrome plated)
  • Material (case)
    Polypropylene (PP)
  • Material (tape)
    Cushioning Adhesive Processed PE

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)