(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Office Colocolo Tape Width (mm) 160–320

Office Colocolo Tape Width (mm) 160–320

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Part Number
Internal Capacity

Refine by

  • 1 pc.
  • 1 Box (3 Rolls)
  • 1 Pack (3 pcs)
  • Clear
Spare

Refine by

  • Spare tape
  • Clear
Other

Refine by

  • Option
  • Clear
Width×Length(mm)

Refine by

  • 190×610~970
  • 225×560~1030
  • 350×590~1050
  • Clear
Tape size

Refine by

  • 160 mm width x 25 cycles
  • 187 mm width x 30 cycles
  • 320 mm width x 30 cycles
  • 320 mm Width x 40 m
  • 320 mm width x 50 cycles
  • Clear
JAN Code

Refine by

  • 4904140570002
  • 4904140570101
  • 4904140572006
  • 4904140572105
  • 4904140572204
  • 4904140572303
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
-
-
225×560~1030
187 mm width x 30 cycles
4904140570002
8 Day(s)
-

Part Number : C3000
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    For Floor/Carpet
  • Spare
    -
  • Other
    -
  • Width×Length(mm)
    225×560~1030
  • Tape size
    187 mm width x 30 cycles
  • JAN Code
    4904140570002
  • Trusco Code
    303-5255
  • Mass(g)
    742
  • Features
    It can be used on any floor surface. The dry edge on one side even catches dust in corners. With the surprisingly cushioned polyethylene tape, it works on uneven surfaces and securely picks up solids. The tape is easy to cut and remove with its distinct perforations.
  • Material (tape receiver)
    Polypropylene (PP)
  • Material (grip)
    Polypropylene (PP)
  • Material (shaft)
    Rust-proofed iron wire (chrome plated), Aluminum
  • Material (case)
    Polypropylene (PP)
  • Material (tape)
    Striped Adhesive paper
1 Pack (3 pcs)
Spare tape
Option
-
187 mm width x 30 cycles
4904140570101
1 Day(s)
-

Part Number : C3010
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pack (3 pcs)

Specificationtitle

  • Product Type
    For Floor/Carpet
  • Spare
    Spare tape
  • Other
    Option
  • Width×Length(mm)
    -
  • Tape size
    187 mm width x 30 cycles
  • JAN Code
    4904140570101
  • Trusco Code
    303-5263
  • Mass(g)
    438/pack
  • Features
    It can be used on any floor surface. The dry edge on one side even catches dust in corners. With the surprisingly cushioned polyethylene tape, it works on uneven surfaces and securely picks up solids. The tape is easy to cut and remove with its distinct lines of perforations.
  • Material (tape receiver)
    -
  • Material (grip)
    -
  • Material (shaft)
    -
  • Material (case)
    -
  • Material (tape)
    Cushioning Adhesive Processed Polyethylene
1 pc.
-
-
190×610~970
160 mm width x 25 cycles
4904140572006
1 Day(s)
-

Part Number : C3200
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    For Floor/Carpet
  • Spare
    -
  • Other
    -
  • Width×Length(mm)
    190×610~970
  • Tape size
    160 mm width x 25 cycles
  • JAN Code
    4904140572006
  • Trusco Code
    356-0562
  • Mass(g)
    660
  • Features
    It can be used on any floor surface. The dry edge on one side even catches dust in corners. With the surprisingly cushioned polyethylene tape, it works on uneven surfaces and securely picks up solids. The tape is easy to cut and remove with its distinct perforations.
  • Material (tape receiver)
    Polypropylene (PP)
  • Material (grip)
    Polypropylene (PP)
  • Material (shaft)
    Rust-proofed iron wire (chrome plated), Aluminum
  • Material (case)
    Polypropylene (PP)
  • Material (tape)
    Striped Adhesive paper
1 Pack (3 pcs)
Spare tape
Option
-
160 mm width x 25 cycles
4904140572105
1 Day(s)
-

Part Number : C3210
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pack (3 pcs)

Specificationtitle

  • Product Type
    For Floor/Carpet
  • Spare
    Spare tape
  • Other
    Option
  • Width×Length(mm)
    -
  • Tape size
    160 mm width x 25 cycles
  • JAN Code
    4904140572105
  • Trusco Code
    382-7747
  • Mass(g)
    180/pack
  • Features
    It can be used on any floor surface. The dry edge on one side even catches dust in corners. With the surprisingly cushioned polyethylene tape, it works on uneven surfaces and securely picks up solids. The tape is easy to cut and remove with its distinct lines of perforations.
  • Material (tape receiver)
    -
  • Material (grip)
    -
  • Material (shaft)
    -
  • Material (case)
    -
  • Material (tape)
    Cushioning Adhesive Processed Polyethylene
1 pc.
-
-
350×590~1050
320 mm width x 30 cycles
4904140572204
1 Day(s)
-

Part Number : C3220
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    For Floor/Carpet
  • Spare
    -
  • Other
    -
  • Width×Length(mm)
    350×590~1050
  • Tape size
    320 mm width x 30 cycles
  • JAN Code
    4904140572204
  • Trusco Code
    356-0571
  • Mass(g)
    1500
  • Features
    It can be used on any floor surface. The dry edge on one side even catches dust in corners. With the surprisingly cushioned polyethylene tape, it works on uneven surfaces and securely picks up solids. The tape is easy to cut and remove with its distinct perforations.
  • Material (tape receiver)
    Polypropylene (PP)
  • Material (grip)
    Polypropylene (PP)
  • Material (shaft)
    Rust-proofed iron wire (chrome plated), Aluminum
  • Material (case)
    Polypropylene (PP)
  • Material (tape)
    Striped Adhesive paper
1 Pack (3 pcs)
Spare tape
Option
-
320 mm width x 30 cycles
4904140572303
1 Day(s)
-

Part Number : C3230
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pack (3 pcs)

Specificationtitle

  • Product Type
    For Floor/Carpet
  • Spare
    Spare tape
  • Other
    Option
  • Width×Length(mm)
    -
  • Tape size
    320 mm width x 30 cycles
  • JAN Code
    4904140572303
  • Trusco Code
    356-0589
  • Mass(g)
    965/pack
  • Features
    It can be used on any floor surface. The dry edge on one side even catches dust in corners. With the surprisingly cushioned polyethylene tape, it works on uneven surfaces and securely picks up solids. The tape is easy to cut and remove with its distinct lines of perforations.
  • Material (tape receiver)
    -
  • Material (grip)
    -
  • Material (shaft)
    -
  • Material (case)
    -
  • Material (tape)
    Cushioning Adhesive Processed Polyethylene
1 Box (3 Rolls)
Spare tape
Option
-
320 mm width x 50 cycles
-
1 Day(s)
-

Part Number : C3270
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (3 Rolls)

Specificationtitle

  • Product Type
    For Floor/Carpet
  • Spare
    Spare tape
  • Other
    Option
  • Width×Length(mm)
    -
  • Tape size
    320 mm width x 50 cycles
  • JAN Code
    -
  • Trusco Code
    356-0619
  • Mass(g)
    1,300/box
  • Features
    Specified for use in rolling work, it can pick up garbage over a large area, making cleaning even a big office a breeze. With a 320 mm width that can make cleaning slightly wider spaces like hallways and entrances more efficient, it powerfully grabs dust and dirt trapped in carpet fabric. Has printed arrows that make it easy to see what direction to roll it in, and its proprietary perforated tape is easy to cut or tear off.
  • Material (tape receiver)
    -
  • Material (grip)
    Polypropylene (PP)
  • Material (shaft)
    -
  • Material (case)
    -
  • Material (tape)
    Special adhesive-treated paper
  • RoHS
    10
1 pc.
-
-
350×590~1050
320 mm width x 50 cycles
-
1 Day(s)
-

Part Number : C3280
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    For Floor/Carpet
  • Spare
    -
  • Other
    -
  • Width×Length(mm)
    350×590~1050
  • Tape size
    320 mm width x 50 cycles
  • JAN Code
    -
  • Trusco Code
    356-0627
  • Mass(g)
    1400
  • Features
    Specified for use in rolling work, it can pick up garbage over a large area, making cleaning even a big office a breeze. With a 320 mm width that can make cleaning slightly wider spaces like hallways and entrances more efficient, it powerfully grabs dust and dirt trapped in carpet fabric. Has printed arrows that make it easy to see what direction to roll it in, and its proprietary perforated tape is easy to cut or tear off.
  • Material (tape receiver)
    -
  • Material (grip)
    Polypropylene (PP)
  • Material (shaft)
    -
  • Material (case)
    -
  • Material (tape)
    Special adhesive-treated paper
1 Box (3 Rolls)
Spare tape
Option
-
320 mm Width x 40 m
-
1 Day(s)
-

Part Number : C3400
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (3 Rolls)

Specificationtitle

  • Product Type
    For Floor/Carpet
  • Spare
    Spare tape
  • Other
    Option
  • Width×Length(mm)
    -
  • Tape size
    320 mm Width x 40 m
  • JAN Code
    -
  • Trusco Code
    380-9226
  • Mass(g)
    3500/box
  • Features
    Specified for use in rolling work, it can pick up garbage over a large area, making cleaning even a big office a breeze. With a 320 mm width that can make cleaning slightly wider spaces like hallways and entrances more efficient, it powerfully grabs dust and dirt trapped in carpet fabric. Has printed arrows that make it easy to see what direction to roll it in, and its proprietary perforated tape is easy to cut or tear off.
  • Material (tape receiver)
    -
  • Material (grip)
    Polypropylene (PP)
  • Material (shaft)
    -
  • Material (case)
    -
  • Material (tape)
    Special adhesive-treated paper

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)