(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Perfect Ink-Pot EVO-X (Automatic Winding)

Click this image to zoom it.

Move the mouse over the image to zoom

Perfect Ink-Pot EVO-X (Automatic Winding)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Uses a newly developed yarn called "Tsuyoito" which involves inserting a single nylon thread in the core. Achieves 36 times higher durability (compared with our previous products).
· Uses a diagonally cut ink case that is easy to press in, with a tip that is easy to see.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Part Number
Thread length(m)

Refine by

  • 10
  • 12
  • Clear
Automatic wind-up length(m)

Refine by

  • 8
  • 10
  • Clear
Trusco Code

Refine by

  • 365-3480
  • 377-2179
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12
10
365-3480
1 Day(s)
-

Part Number : PS-EVOX-M
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Chalk reel
  • Thread length(m)
    12
  • Automatic wind-up length(m)
    10
  • Trusco Code
    365-3480
  • Mass(g)
    167g
10
8
377-2179
1 Day(s)
-

Part Number : PS-EVOX-S
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Chalk reel
  • Thread length(m)
    10
  • Automatic wind-up length(m)
    8
  • Trusco Code
    377-2179
  • Mass(g)
    122g

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)