(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
MARUMIE Fluorescent Leveling String

MARUMIE Fluorescent Leveling String

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· A spiral reel that the thread will not bite into.
· The reel fits on your finger and turns easily.
· The see-through design readily shows the remaining amount.
· Includes a thread stop to keep threads from unraveling.
· Nylon string with a vivid fluorescent color.
[Applications]
· For foundation work, civil engineering, construction, tiles, and general surveying.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Water base
  • Color
    Other
  • Application
    For foundation work, civil engineering, construction, tiles, and general surveying.
Part Number
Wire diameter(mm)

Refine by

  • 0.6 (Fine)
  • 0.8 (Thick)
  • Clear
Length(m)

Refine by

  • 270
  • 500
  • Clear
Trusco Code

Refine by

  • 215-4196
  • 215-4188
  • 215-4170
  • 215-4161
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
0.8 (Thick)
270
215-4196
1 Day(s)
-

Part Number : MI-270-P
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Water base
  • Color
    Other
  • Wire diameter(mm)
    0.8 (Thick)
  • Length(m)
    270
  • Trusco Code
    215-4196
  • Application
    For foundation work, civil engineering, construction, tiles, and general surveying.
  • Mass
    120g
0.8 (Thick)
270
215-4170
1 Day(s)
-

Part Number : MI-270-Y
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Water base
  • Color
    Other
  • Wire diameter(mm)
    0.8 (Thick)
  • Length(m)
    270
  • Trusco Code
    215-4170
  • Application
    For foundation work, civil engineering, construction, tiles, and general surveying.
  • Mass
    120g
0.6 (Fine)
500
215-4188
1 Day(s)
-

Part Number : MI-500-P
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Water base
  • Color
    Other
  • Wire diameter(mm)
    0.6 (Fine)
  • Length(m)
    500
  • Trusco Code
    215-4188
  • Application
    For foundation work, civil engineering, construction, tiles, and general surveying.
  • Mass
    110g
0.6 (Fine)
500
215-4161
1 Day(s)
-

Part Number : MI-500-Y
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Water base
  • Color
    Other
  • Wire diameter(mm)
    0.6 (Fine)
  • Length(m)
    500
  • Trusco Code
    215-4161
  • Application
    For foundation work, civil engineering, construction, tiles, and general surveying.
  • Mass
    110g

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)