• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Solid Clamp

Part Number

Configured Part Number is shown.

 
Part Number
CHC-14F
CHC-16F
CHC-18F
SC-14
Part NumberVolume DiscountDays to ShipC
(mm)
L
(mm)
D
(mm)
E
(mm)
G
(mm)
Bolt Used h
(mm)
I
(mm)
Finishing Heat Coating Mass
(g)
W
(mm)
15 Day(s) or more 286915536M142016S45CHRC45°32032
15 Day(s) or more 328017537M162022S45CHRC45°54043
15 Day(s) or more 328019537M182022S45CHRC45°54043
15 Day(s) or more 215315832M141616S45CHRC45°20032

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)