• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Grip Screw (A/B Type)

Part Number

Configured Part Number is shown.

Part Number
GAW-1025
GAW-1050
GAW-1225
GAW-1250
GAW-1625
GAW-1650
GAW-2025
GAW-2050
GBW-1025
GBW-1040
GBW-1225
GBW-1240
GBW-1635
GBW-1650
GBW-2040
GBW-2060
GBW-625
GBW-825
Part NumberVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Finishing Heat Coating Old No. Mass
(g)
15 Day(s) or more 256.5M10542.3SCM435HRC32°~ 38°Black oxide finish15
Quote 506.5M10552.3SCM435HRC32°~ 38°Black oxide finish30
15 Day(s) or more 258M12652.3SCM435HRC32°~ 38°Black oxide finish22
Quote 508M12652.3SCM435HRC32°~ 38°Black oxide finish45
15 Day(s) or more 2511.5M16863.0SCM435HRC32°~ 38°Black oxide finish38
11 Day(s) or more 5011.5M16863.0SCM435HRC32°~ 38°Black oxide finish78
15 Day(s) or more 2513M201083.0SCM435HRC32°~ 38°Black oxide finish58
15 Day(s) or more 5013M201083.0SCM435HRC32°~ 38°Black oxide finish120
15 Day(s) or more 258.41712.7M103.0SCM435HRC32°~ 38°Black oxide finish30
15 Day(s) or more 408.41712.7M103.0SCM435HRC32°~ 38°Black oxide finish35
15 Day(s) or more 259.51915.9M123.0SCM435HRC32°~ 38°Black oxide finish35
15 Day(s) or more 409.51915.9M123.0SCM435HRC32°~ 38°Black oxide finish50
15 Day(s) or more 35122419.1M163.0SCM435HRC32°~ 38°Black oxide finish85
15 Day(s) or more 50122419.1M163.0SCM435HRC32°~ 38°Black oxide finish100
Quote 4014.53025.4M203.0SCM435HRC32°~ 38°Black oxide finish160
15 Day(s) or more 6014.53025.4M203.0SCM435HRC32°~ 38°Black oxide finish205
15 Day(s) or more 256.0107.9M 62.3SCM435HRC32°~ 38°Black oxide finish8
15 Day(s) or more 257.3139.5M 83.0SCM435HRC32°~ 38°Black oxide finish15

Loading...

  1. 1
 

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)