Clamping Screw (B Type)

Part Number

Configured Part Number is shown.

 
Part Number
CBF-1025
CBF-1040
CBF-1060
CBF-1230
CBF-1245
CBF-1265
CBF-1280
CBF-1640
CBF-1650
CBF-1665
CBF-1690
CBF-615
CBF-625
CBF-635
CBF-820
CBF-830
CBF-840
CBR-1025
CBR-1040
CBR-1060
CBR-1230
CBR-1245
CBR-1265
CBR-1280
CBR-1640
CBR-1650
CBR-1665
CBR-1690
CBR-615
CBR-625
CBR-635
CBR-820
CBR-830
CBR-840
CBW-1025
CBW-1040
CBW-1060
CBW-1230
CBW-1245
CBW-1265
CBW-1280
CBW-1640
CBW-1650
CBW-1665
CBW-1690
CBW-615
CBW-625
CBW-635
CBW-820
CBW-830
CBW-840
Part NumberVolume DiscountDays to ShipA
(mm)
B
(mm)
D
(mm)
E
(mm)
F
(mm)
Finishing Heat Coating Mass
(g)
15 Day(s) or more 241610M108Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°26
Quote 391610M108Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°34
15 Day(s) or more 591610M108Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°46
15 Day(s) or more 301812M1210Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°40
15 Day(s) or more 451812M1210Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°50
15 Day(s) or more 651812M1210Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°70
15 Day(s) or more 801812M1210Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°83
15 Day(s) or more 392416M1614Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°90
15 Day(s) or more 492416M1614Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°110
15 Day(s) or more 642416M1614Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°130
15 Day(s) or more 892416M1614Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°170
15 Day(s) or more 14106M65Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°5.3
15 Day(s) or more 23106M65Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°7.4
15 Day(s) or more 33106M65Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°9.5
15 Day(s) or more 18138M86Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°13.5
15 Day(s) or more 28138M86Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°20
15 Day(s) or more 38138M86Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°24
15 Day(s) or more 251610M108Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°26
15 Day(s) or more 401610M108Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°34
15 Day(s) or more 601610M108Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°46
15 Day(s) or more 31.21812M1210Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°40
15 Day(s) or more 46.21812M1210Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°50
15 Day(s) or more 66.21812M1210Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°70
15 Day(s) or more 81.21812M1210Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°83
15 Day(s) or more 40.62416M1614Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°90
15 Day(s) or more 50.62416M1614Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°110
15 Day(s) or more 65.62416M1614Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°130
15 Day(s) or more 90.62416M1614Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°170
15 Day(s) or more 14.5106M65Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°5.3
15 Day(s) or more 23.5106M65Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°7.4
15 Day(s) or more 33.5106M65Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°9.5
15 Day(s) or more 18.7138M86Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°13.5
15 Day(s) or more 28.7138M86Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°20
15 Day(s) or more 28.7138M86Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°24
15 Day(s) or more 241610M108Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°26
15 Day(s) or more 391610M108Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°34
15 Day(s) or more 591610M108Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°46
15 Day(s) or more 301812M1210Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°40
15 Day(s) or more 451812M1210Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°50
15 Day(s) or more 651812M1210Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°70
15 Day(s) or more 801812M1210Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°83
15 Day(s) or more 392416M1614Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°90
15 Day(s) or more 492416M1614Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°110
15 Day(s) or more 642416M1614Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°130
15 Day(s) or more 892416M1614Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°170
15 Day(s) or more 14106M65Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°5.3
15 Day(s) or more 23106M65Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°7.4
15 Day(s) or more 33106M65Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°9.5
15 Day(s) or more 18138M86Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°13.5
15 Day(s) or more 28138M86Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°20
15 Day(s) or more 38138M86Main Body SCM21; Steel Ball SUJ2HRC32~38°HRC62°24

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)