Knurled Head Screw

Part Number

Configured Part Number is shown.

Features

●Optimum for field maintenance work of OA equipment and electronics equipment.
●Neji-zaurusR XP that can also turn rust and crushed screw threads has been set as a standard.

Specification

●Case Dimension(mm) W x D x H:250 x 180 x 50
●Set Contents(piece):19
●SPQ(set):1
Part Number
KS-6
KS-8
KS-14
KS-16
KS-18
Part NumberVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
Finishing Mass
(g)
15 Day(s) or more M6-1.0446202S45C20
15 Day(s) or more M8-1.25528242S45C40
15 Day(s) or more M14-2.06010303S45C108
15 Day(s) or more M16-2.06812323S45C158
15 Day(s) or more M18-2.57312364S45C204

Loading...

  1. 1
 

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)