(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Single Lens Type Safety Glasses GS-1985

Single Lens Type Safety Glasses GS-1985

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Adopts a lens of UV-cut (99.9%) specification.
· Anti-static specification.

Basic Specifications

  • Specifications
    • STOCK
  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    Available
  • Standard
    ANSI
  • Lens Replacement
    NA
  • Lens color
    Clear
  • OP (Color symbol)
    TM
  • Frame color
    Clear
  • Lens Thickness(mm)
    2.2
  • Trusco Code
    126-0171
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Specifications
    ANSI Standard Compliant (Z87.1), with Upper Visor, with Sides
  • Mass(g)
    43
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : GS-1985-TM
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    Available
  • Standard
    ANSI
  • Lens Replacement
    NA
  • Lens color
    Clear
  • OP (Color symbol)
    TM
  • Frame color
    Clear
  • Lens Thickness(mm)
    2.2
  • Trusco Code
    126-0171
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Specifications
    ANSI Standard Compliant (Z87.1), with Upper Visor, with Sides
  • Mass(g)
    43

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●UV cut lens(99.9%) specs adopted.

Specification

●Lens Color:Clear
●SPQ(piece):5
●ANSI Standard Product(Z87.1)
●With upper peak side
●Lens Thickness: 2.2mm

Materials

●Frame, Lens: Polycarbonate

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)