(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Twin-Lens Safety Glasses TSG-814

Twin-Lens Safety Glasses TSG-814

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Safety glasses that can be used by all ages.
[Features]
· Lightweight type.
· Provides an excellent fit.
· Protects eyes from surroundings.
· Adopts a lens of UV-cut (99.9%) specification.
[Applications]
· Ideal for dust prevention and pollen allergies.

Basic Specifications

  • Specifications
    • STOCK
  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    Available
  • Standard
    ANSI
  • Lens Replacement
    NA
  • Lens Thickness(mm)
    2.6
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Features
    Frame Angle Adjustable
  • Specifications
    ANSI Standard Compliant (Z87.1), with Upper/lower Visors, with Sides, Antistatic Lens
  • Mass(g)
    23
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Lens color

Refine by

  • Clear
  • Gray
  • Silver
  • Yellow
  • Clear
Frame color

Refine by

  • Black
  • Black/No Antifog Treatment
  • Clear
Trusco Code

Refine by

  • 365-8384
  • 365-8376
  • 365-8368
  • 365-8350
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Gray
Black
365-8376
1 Day(s)
-

Part Number : TSG-814GY
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    Available
  • Standard
    ANSI
  • Lens Replacement
    NA
  • Lens color
    Gray
  • Frame color
    Black
  • Lens Thickness(mm)
    2.6
  • Trusco Code
    365-8376
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Features
    Frame Angle Adjustable
  • Specifications
    ANSI Standard Compliant (Z87.1), with Upper/lower Visors, with Sides, Antistatic Lens
  • Mass(g)
    23
1 pc.
Silver
Black/No Antifog Treatment
365-8384
1 Day(s)
-

Part Number : TSG-814SV
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    Available
  • Standard
    ANSI
  • Lens Replacement
    NA
  • Lens color
    Silver
  • Frame color
    Black/No Antifog Treatment
  • Lens Thickness(mm)
    2.6
  • Trusco Code
    365-8384
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Features
    Frame Angle Adjustable
  • Specifications
    ANSI Standard Compliant (Z87.1), with Upper/lower Visors, with Sides, Antistatic Lens
  • Mass(g)
    23
1 pc.
Clear
Black
365-8350
1 Day(s)
-

Part Number : TSG-814TM
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    Available
  • Standard
    ANSI
  • Lens Replacement
    NA
  • Lens color
    Clear
  • Frame color
    Black
  • Lens Thickness(mm)
    2.6
  • Trusco Code
    365-8350
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Features
    Frame Angle Adjustable
  • Specifications
    ANSI Standard Compliant (Z87.1), with Upper/lower Visors, with Sides, Antistatic Lens
  • Mass(g)
    23
1 pc.
Yellow
Black
365-8368
1 Day(s)
-

Part Number : TSG-814Y
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    Available
  • Standard
    ANSI
  • Lens Replacement
    NA
  • Lens color
    Yellow
  • Frame color
    Black
  • Lens Thickness(mm)
    2.6
  • Trusco Code
    365-8368
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Features
    Frame Angle Adjustable
  • Specifications
    ANSI Standard Compliant (Z87.1), with Upper/lower Visors, with Sides, Antistatic Lens
  • Mass(g)
    23

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)