(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Backless Slippers

Backless Slippers

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Easy maintenance, can wipe with water. Easy to walk in, tough, and popular product.
· Antibacterial treatment applied.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Slippers
  • Upper Type
    Without String
  • Oil Resistance
    NA
  • Size Details
    Configurable
  • Specifications
    Cover Type
  • External Dimensions
    26.5cm
  • Inside Dimension
    26.0cm
  • Surface material
    Aniline Leather
  • Back bottom
    Co-Bottomed (Aniline Leather)
  • Mass
    235g
  • Amount Of Content
    1 Pairs
Part Number
Amount Of Content

Refine by

  • 1 Pairs
  • Clear
Color

Refine by

  • Yellows
  • Brown-based
  • Clear
Color Details

Refine by

  • Beige
  • Brown
  • Clear
Trusco Code

Refine by

  • 004-1424
  • 405-5314
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pairs
Yellows
Beige
004-1424
1 Day(s)
-

Part Number : V-2002
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Slippers
  • Upper Type
    Without String
  • Oil Resistance
    NA
  • Color
    Yellows
  • Color Details
    Beige
  • Size Details
    Configurable
  • Trusco Code
    004-1424
  • Specifications
    Cover Type
  • External Dimensions
    26.5cm
  • Inside Dimension
    26.0cm
  • Surface material
    Aniline Leather
  • Back bottom
    Co-Bottomed (Aniline Leather)
  • Mass
    235g
1 Pairs
Brown-based
Brown
405-5314
1 Day(s)
-

Part Number : V-2002BR
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Slippers
  • Upper Type
    Without String
  • Oil Resistance
    NA
  • Color
    Brown-based
  • Color Details
    Brown
  • Size Details
    Configurable
  • Trusco Code
    405-5314
  • Specifications
    Cover Type
  • External Dimensions
    26.5cm
  • Inside Dimension
    26.0cm
  • Surface material
    Aniline Leather
  • Back bottom
    Co-Bottomed (Aniline Leather)
  • Mass
    235g

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)