(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Automatic Binder PE Tape Diamond Flat D-28

Automatic Binder PE Tape Diamond Flat D-28

Standard Unit Price:
-
Days to Ship :
1 Day(s)

String for automatic binding machine.
[Features]
・ Running cost is lower than PP strapping
・ As a PE tape for automatic binding machines, it can be used for binding cardboard and binding publications
[Applications]
・ Cardboard sheet bundling
・ Bundling of advertising, DM

Basic Specifications

  • Specifications
    • STOCK
  • Material
    Polyethylene (PE)
  • Width(mm)
    22
  • Length(m)
    3600
  • Color
    White
  • Trusco Code
    336-8670
  • Features
    This is cord for an automatic binder. The running cost is cheaper than PP band.
  • Use
    Bundle cardboard sheets. Bundle advertisements and direct mailings.
  • Mass(g)
    2000
  • Amount Of Content
    1 Roll

Details

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1 Day(s)
-

Part Number : D-28W
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Material
    Polyethylene (PE)
  • Width(mm)
    22
  • Length(m)
    3600
  • Color
    White
  • Trusco Code
    336-8670
  • Features
    This is cord for an automatic binder. The running cost is cheaper than PP band.
  • Use
    Bundle cardboard sheets. Bundle advertisements and direct mailings.
  • Mass(g)
    2000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A string for automatic binding machine.
●Running costs are lower compared to PP bands.

Usage

●Binding of cardboard sheets.
●Unity of advertisement and DM.

Specification

●Color:White
●Standard Width x L(mm x m):22 x 3600
●SPQ(roll):12

Materials

●Polyethylene(PE)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)