(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Anti-Static Transparent Film Sky Poly Film

Click this image to zoom it.

Move the mouse over the image to zoom

Anti-Static Transparent Film Sky Poly Film

Standard Unit Price:
-
Days to Ship :
30 Day(s)

Antistatic sheets for transparent, antistatic packaging.
[Features]
·Antistatic and transparent (blue transparent) film.
·The surface resistance value is 1 x 10 to the 12th power Ω or less (23°C, 60%RH).
·A transparent film containing an antistatic agent.
·The material is antistatic PE.
[Applications]
·For packing electronic equipment parts.

Basic Specifications

  • Width(mm)
    1200
  • Product Model
    Antistatic Products
  • Color
    Blue
  • Surface Resistance
    1 X 1012 Ω or less (23°C, 60%RH)
  • Material
    Anti-Static Polyethylene (PE) (Blue Transparent)
  • Mass(g)
    11000
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Thickness(mm)

Refine by

  • 0.05
  • 0.1
  • Clear
Length(m)

Refine by

  • 100
  • 200
  • Clear
Trusco Code

Refine by

  • 455-7336
  • 455-7328
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
0.05
200
455-7336
30 Day(s)
-

Part Number : SKY-4-50
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Thickness(mm)
    0.05
  • Width(mm)
    1200
  • Product Model
    Antistatic Products
  • Length(m)
    200
  • Color
    Blue
  • Surface Resistance
    1 X 1012 Ω or less (23°C, 60%RH)
  • Trusco Code
    455-7336
  • Material
    Anti-Static Polyethylene (PE) (Blue Transparent)
  • Mass(g)
    11000
1 Roll
0.1
100
455-7328
30 Day(s)
-

Part Number : SKY-4-100
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Thickness(mm)
    0.1
  • Width(mm)
    1200
  • Product Model
    Antistatic Products
  • Length(m)
    100
  • Color
    Blue
  • Surface Resistance
    1 X 1012 Ω or less (23°C, 60%RH)
  • Trusco Code
    455-7328
  • Material
    Anti-Static Polyethylene (PE) (Blue Transparent)
  • Mass(g)
    11000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)