(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

S-Lock Hyper Diamond Hole Saw

S-Lock Hyper Diamond Hole Saw

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· More economical through individual cutter replacement.
· Cutting is possible with a wide variety of work materials due to the use of diamond abrasive grain.
· Safe operation is possible without snagging.
· Excellent operability thanks to the auto lock/manual release mechanism.
[Applications]
· For drilling holes in blocks, extrusion molded cement, ceramic/hard siding, PVC pipe, spiral tube, FRP, artificial marble, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SLHP029
SLHP032
SLHP065
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade Tip Diameter
(mm)
1 Piece(s) 16 Day(s) or more 29
1 Piece(s) 16 Day(s) or more 32
1 Piece(s) 16 Day(s) or more 65

Loading...

  1. 1

Basic Information

Effective Length(mm) 38 Applicable Material Artificial marble, Ceramic siding board, PVC pipe, FRP, ALC Possible Perforation Materials Metal siding board, composite materials, blocks, extruded cement, mortar, roof tiles
Applicable Electric Motor Electric drill

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)