(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Kikulon NEX Foaming Net Cloth

Kikulon NEX Foaming Net Cloth

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· A single sheet type that sheds water and dries well.
· Fits freely to the shape of what you are cleaning, allowing you to reach into every nook and cranny.
· Creates a surprisingly rich lather.
[Applications]
· For easily cleaning dishes or utensils with complex shapes.

Basic Specifications

  • Product Model
    Towel Wipes
  • Color
    White
  • Size(mm)
    260×260×3
  • Body / Option
    Main Body
  • Material
    Nylon
  • Trusco Code
    381-0593
  • Mass(g)
    15
  • Features
    One sheet type which provides good water straining performance and dries fast.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : 101641
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Towel Wipes
  • Color
    White
  • Size(mm)
    260×260×3
  • Body / Option
    Main Body
  • Material
    Nylon
  • Trusco Code
    381-0593
  • Mass(g)
    15
  • Features
    One sheet type which provides good water straining performance and dries fast.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)