(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Water Ladle

Water Ladle

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

  • Code : 12509 and Code : 12508 are types without a spout, and the 12510 is a type with a spout.
Caution :-
This is a representative image. See the product standard for details.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Color
    Blue
  • Body / Option
    Option
  • Material
    Polypropylene (PP)
  • Internal Capacity
    1 pc.

Details

Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Capacity(L)

Refine by

  • 0.7
  • 0.96
  • 1.4
  • Clear
Frontage x Depth x Height(mm)

Refine by

  • 130×485×105
  • 145×505×120
  • 160×560×145
  • Clear
Mass(g)

Refine by

  • 117
  • 151
  • 212
  • Clear
Trusco Code

Refine by

  • 404-6463
  • 404-6455
  • 404-6447
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
0.96
145×505×120
151
404-6447
12 Day(s)
-

Part Number : 12508
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(L)
    0.96
  • Color
    Blue
  • Body / Option
    Option
  • Material
    Polypropylene (PP)
  • Frontage x Depth x Height(mm)
    145×505×120
  • Mass(g)
    151
  • Trusco Code
    404-6447
1 pc.
0.7
130×485×105
117
404-6455
1 Day(s)
-

Part Number : 12509
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(L)
    0.7
  • Color
    Blue
  • Body / Option
    Option
  • Material
    Polypropylene (PP)
  • Frontage x Depth x Height(mm)
    130×485×105
  • Mass(g)
    117
  • Trusco Code
    404-6455
1 pc.
1.4
160×560×145
212
404-6463
12 Day(s)
-

Part Number : 12510
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(L)
    1.4
  • Color
    Blue
  • Body / Option
    Option
  • Material
    Polypropylene (PP)
  • Frontage x Depth x Height(mm)
    160×560×145
  • Mass(g)
    212
  • Trusco Code
    404-6463

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the handle and main body are integrated, it is strong.

Specification

●Color:Blue

Materials

●Polypropylene(PP)

Please note :-
  • Code : 12509 and Code : 12508 are types without a spout, and the 12510 is a type with a spout.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)