(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
System Bucket

Click this image to zoom it.

Move the mouse over the image to zoom

System Bucket

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· This multifunction bucket can be used for a wide range of different applications, from daily maintenance to periodic cleaning.

Basic Specifications

  • Material
    Polypropylene (PP)
Part Number
Amount Of Content

Refine by

  • 1 Set (System Bucket / Inner Bucket)
  • 1 pc.
  • Clear
Capacity(L)

Refine by

  • 14
  • Clear
Color

Refine by

  • Translucent Natural
  • Blue
  • Clear
Body / Option

Refine by

  • Main Body
  • Option
  • Clear
Detailing Type

Refine by

  • Inner Basket
  • Partition Plate
  • System Bucket + Inner Basket
  • System bucket
  • Clear
Frontage x Depth x Height(mm)

Refine by

  • 255×210×200
  • 290×240×260
  • 320×290×300
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (System Bucket / Inner Bucket)
14
Blue
Main Body
System Bucket + Inner Basket
320×290×300
Quote
-

Part Number : CL382-000X-MB
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (System Bucket / Inner Bucket)

Specificationtitle

  • Capacity(L)
    14
  • Color
    Blue
  • Body / Option
    Main Body
  • Detailing Type
    System Bucket + Inner Basket
  • Material
    Polypropylene (PP)
  • Frontage x Depth x Height(mm)
    320×290×300
  • Trusco Code
    370-1221
  • Mass
    1030 (g/set)
1 pc.
14
Blue
Option
Inner Basket
290×240×260
12 Day(s)
-

Part Number : CL383-000X-MB
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(L)
    14
  • Color
    Blue
  • Body / Option
    Option
  • Detailing Type
    Inner Basket
  • Material
    Polypropylene (PP)
  • Frontage x Depth x Height(mm)
    290×240×260
  • Trusco Code
    370-1239
  • Mass
    330(g)
1 pc.
14
Blue
Option
System bucket
320×290×300
Quote
-

Part Number : CL384-000X-MB
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(L)
    14
  • Color
    Blue
  • Body / Option
    Option
  • Detailing Type
    System bucket
  • Material
    Polypropylene (PP)
  • Frontage x Depth x Height(mm)
    320×290×300
  • Trusco Code
    370-1247
  • Mass
    700(g)
1 pc.
-
Translucent Natural
Option
Partition Plate
255×210×200
Quote
-

Part Number : CL510-000X-MB
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(L)
    -
  • Color
    Translucent Natural
  • Body / Option
    Option
  • Detailing Type
    Partition Plate
  • Material
    Polypropylene (PP)
  • Frontage x Depth x Height(mm)
    255×210×200
  • Trusco Code
    370-1255
  • Mass
    136(g)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)