(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Flex Wagon Drawer

Flex Wagon Drawer

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Set of Flex Wagon Drawers

Basic Specifications

  • Other
    Option
  • Drawer material
    Steel (Baked Melamine Coating)
  • Accessory
    Mounting Bushing (4 pcs)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Frontage(mm)

Refine by

  • 600
  • 750
  • Clear
Depth(mm)

Refine by

  • 400
  • 500
  • Clear
Color

Refine by

  • White
  • Young Green
  • Clear
Details Type

Refine by

  • 1 Level Drawer
  • Thin Type 1 Level Drawer
  • 2 Level Drawer
  • 2 Row Drawers
  • Clear
Trusco Code

Refine by

  • 393-1587
  • 393-1579
  • 393-1561
  • 393-1552
  • 393-1544
  • 393-1536
  • 393-1528
  • 393-1510
  • 393-1439
  • 393-1412
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
600
400
Young Green
2 Row Drawers
393-1412
35 Day(s)
-

Part Number : FLW-1WYG
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Color
    Young Green
  • Other
    Option
  • Details Type
    2 Row Drawers
  • Trusco Code
    393-1412
  • Height Dimension(mm)
    175
  • Internal dimensions: width x depth x height(mm)
    218×320×90
  • Mass(g)
    12000
  • Drawer material
    Steel (Baked Melamine Coating)
  • Accessory
    Mounting Bushing (4 pcs)
1 pc.
600
400
Young Green
2 Level Drawer
393-1439
35 Day(s)
-

Part Number : FLW-1XYG
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Color
    Young Green
  • Other
    Option
  • Details Type
    2 Level Drawer
  • Trusco Code
    393-1439
  • Height Dimension(mm)
    175
  • Internal dimensions: width x depth x height(mm)
    495×320×45
  • Mass(g)
    12500
  • Drawer material
    Steel (Baked Melamine Coating)
  • Accessory
    Mounting Bushing (4 pcs)
1 pc.
750
500
White
1 Level Drawer
393-1510
35 Day(s)
-

Part Number : FLW-2VW
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Color
    White
  • Other
    Option
  • Details Type
    1 Level Drawer
  • Trusco Code
    393-1510
  • Height Dimension(mm)
    175
  • Internal dimensions: width x depth x height(mm)
    645×420×90
  • Mass(g)
    13500
  • Drawer material
    Steel (Baked Melamine Coating)
  • Accessory
    Mounting Bushing (4 pcs)
1 pc.
750
500
Young Green
1 Level Drawer
393-1528
35 Day(s)
-

Part Number : FLW-2VYG
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Color
    Young Green
  • Other
    Option
  • Details Type
    1 Level Drawer
  • Trusco Code
    393-1528
  • Height Dimension(mm)
    175
  • Internal dimensions: width x depth x height(mm)
    645×420×90
  • Mass(g)
    13500
  • Drawer material
    Steel (Baked Melamine Coating)
  • Accessory
    Mounting Bushing (4 pcs)
1 pc.
750
500
White
2 Row Drawers
393-1536
35 Day(s)
-

Part Number : FLW-2WW
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Color
    White
  • Other
    Option
  • Details Type
    2 Row Drawers
  • Trusco Code
    393-1536
  • Height Dimension(mm)
    175
  • Internal dimensions: width x depth x height(mm)
    293×420×90
  • Mass(g)
    15000
  • Drawer material
    Steel (Baked Melamine Coating)
  • Accessory
    Mounting Bushing (4 pcs)
1 pc.
750
500
Young Green
2 Row Drawers
393-1544
35 Day(s)
-

Part Number : FLW-2WYG
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Color
    Young Green
  • Other
    Option
  • Details Type
    2 Row Drawers
  • Trusco Code
    393-1544
  • Height Dimension(mm)
    175
  • Internal dimensions: width x depth x height(mm)
    293×420×90
  • Mass(g)
    15000
  • Drawer material
    Steel (Baked Melamine Coating)
  • Accessory
    Mounting Bushing (4 pcs)
1 pc.
750
500
White
2 Level Drawer
393-1552
35 Day(s)
-

Part Number : FLW-2XW
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Color
    White
  • Other
    Option
  • Details Type
    2 Level Drawer
  • Trusco Code
    393-1552
  • Height Dimension(mm)
    175
  • Internal dimensions: width x depth x height(mm)
    645×420×45
  • Mass(g)
    16500
  • Drawer material
    Steel (Baked Melamine Coating)
  • Accessory
    Mounting Bushing (4 pcs)
1 pc.
750
500
Young Green
2 Level Drawer
393-1561
35 Day(s)
-

Part Number : FLW-2XYG
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Color
    Young Green
  • Other
    Option
  • Details Type
    2 Level Drawer
  • Trusco Code
    393-1561
  • Height Dimension(mm)
    175
  • Internal dimensions: width x depth x height(mm)
    645×420×45
  • Mass(g)
    16500
  • Drawer material
    Steel (Baked Melamine Coating)
  • Accessory
    Mounting Bushing (4 pcs)
1 pc.
750
500
White
Thin Type 1 Level Drawer
393-1579
35 Day(s)
-

Part Number : FLW-2ZW
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Color
    White
  • Other
    Option
  • Details Type
    Thin Type 1 Level Drawer
  • Trusco Code
    393-1579
  • Height Dimension(mm)
    110
  • Internal dimensions: width x depth x height(mm)
    645×420×45
  • Mass(g)
    10000
  • Drawer material
    Steel (Baked Melamine Coating)
  • Accessory
    Mounting Bushing (4 pcs)
1 pc.
750
500
Young Green
Thin Type 1 Level Drawer
393-1587
1 Day(s)
-

Part Number : FLW-2ZYG
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Color
    Young Green
  • Other
    Option
  • Details Type
    Thin Type 1 Level Drawer
  • Trusco Code
    393-1587
  • Height Dimension(mm)
    110
  • Internal dimensions: width x depth x height(mm)
    645×420×45
  • Mass(g)
    10000
  • Drawer material
    Steel (Baked Melamine Coating)
  • Accessory
    Mounting Bushing (4 pcs)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)