(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Angle Support Strip Type Tool Wagon (with One Tier Drawer)

Angle Support Strip Type Tool Wagon (with One Tier Drawer)

Standard Unit Price:
-
Days to Ship :
35 Day(s)

[Features]
· 1 level drawers have locks, so they are ideal for tool storage/management.
[Applications]
· Ideal for tool storage/management.

Basic Specifications

  • Depth(mm)
    420
  • Height(mm)
    798
  • Maximum Load(kg/unit)
    60
  • Color
    Neogray
  • Uniform Load Capacity(kg/stage)
    10
  • Number of Steps(Level)
    3
  • Features
    1 level drawers have locks, so they are ideal for tool storage/management.
  • Specifications
    2 vertical partition boards and 6 horizontal partition boards are attached to drawers.
  • Flexible
    LT-40R
  • With freely stopper
    LT-40RS
  • Shelf Board Adjustment Pitch(mm)
    50
  • Spill Preventer Height(mm)
    30
  • Caster
    Swivel Type 40 mm (2 Piees) Swivel Type (with Stopper) 40 mm (2 Pieces)
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 350
  • 482
  • Clear
Trusco Code

Refine by

  • 352-5414
  • 352-5350
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
482
352-5350
35 Day(s)
-

Part Number : VL-2H1
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    482
  • Depth(mm)
    420
  • Height(mm)
    798
  • Maximum Load(kg/unit)
    60
  • Color
    Neogray
  • Uniform Load Capacity(kg/stage)
    10
  • Trusco Code
    352-5350
  • Number of Steps(Level)
    3
  • Features
    1 level drawers have locks, so they are ideal for tool storage/management.
  • Specifications
    2 vertical partition boards and 6 horizontal partition boards are attached to drawers.
  • Flexible
    LT-40R
  • With freely stopper
    LT-40RS
  • Shelf Board Adjustment Pitch(mm)
    50
  • Spill Preventer Height(mm)
    30
  • Caster
    Swivel Type 40 mm (2 Piees) Swivel Type (with Stopper) 40 mm (2 Pieces)
  • Mass(g)
    13600
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
1 unit
350
352-5414
35 Day(s)
-

Part Number : VS-2H1
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    350
  • Depth(mm)
    420
  • Height(mm)
    798
  • Maximum Load(kg/unit)
    60
  • Color
    Neogray
  • Uniform Load Capacity(kg/stage)
    10
  • Trusco Code
    352-5414
  • Number of Steps(Level)
    3
  • Features
    1 level drawers have locks, so they are ideal for tool storage/management.
  • Specifications
    2 vertical partition boards and 6 horizontal partition boards are attached to drawers.
  • Flexible
    LT-40R
  • With freely stopper
    LT-40RS
  • Shelf Board Adjustment Pitch(mm)
    50
  • Spill Preventer Height(mm)
    30
  • Caster
    Swivel Type 40 mm (2 Piees) Swivel Type (with Stopper) 40 mm (2 Pieces)
  • Mass(g)
    11100
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)