(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Welding Mask (Liquid Crystal Type), Headband Type

Welding Mask (Liquid Crystal Type), Headband Type

[Applications]
This product can be used to protect the head during welding.
[Features]
This is a helmet headband that instantly blocks harmful rays of light during welding and is powered by the built-in battery.

  • STOCK

Part Number

Configured Part Number is shown.

TSM-HB

Features

●It cuts harmful rays with an instantaneous reaction of 1/25000 seconds.
●Corresponds from hand welding to TIG welding.
●Instantly shields harmful light rays during welding.
●The brightness when passing through also became #3.5, making it easier to see.

Usage

●For TIG welding, semi automatic welding, handwork welding.

Specification

●Compatible Body:TSM20S/TSM25S4
●SPQ(piece):1

Accessories

●Outer Plate
●Sweat Pad
●Complete Head Band Set
Part Number
TSM-HB
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Welding surface (liquid crystal type) Application TIG Welding / Semiautomatic Welding / Manual welding Conforming main body TSM20S/TSM25S4
Trusco Code 415-3154 Type Headband Set Mass(g) 116(g)

Please check the type/dimensions/specifications of the part TSM-HB in the Welding Mask (Liquid Crystal Type), Headband Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)