(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
LED Headlight THLC-113A-BK

LED Headlight THLC-113A-BK

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· The brightness can be adjusted in the range of 10 to 100%.
· Focus control function included so the light can be adjusted to either wide or spot.
· Equipped with color LEDs (3 colors: blue/green/red).

Basic Specifications

  • Specifications
    • STOCK
  • Total Luminous Flux(lm)
    125
  • Special Purpose
    Drip-Proof
  • Battery type
    AAA Cell
  • Product Type
    Headlight
  • Width(mm)
    63
  • Depth(mm)
    44
  • Height(mm)
    50
  • Color
    Black
  • Maximum Lighting Time
    10 hours (High) 20 hours (Low)
  • Trusco Code
    384-1669
  • Mass(g)
    74
  • Material
    Plastic
  • Accessory
    Headband
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : THLC-113A-BK
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Total Luminous Flux(lm)
    125
  • Special Purpose
    Drip-Proof
  • Battery type
    AAA Cell
  • Product Type
    Headlight
  • Width(mm)
    63
  • Depth(mm)
    44
  • Height(mm)
    50
  • Color
    Black
  • Maximum Lighting Time
    10 hours (High) 20 hours (Low)
  • Trusco Code
    384-1669
  • Mass(g)
    74
  • Material
    Plastic
  • Accessory
    Headband

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)