(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Hycron® Work Gloves

Click this image to zoom it.

Move the mouse over the image to zoom

Hycron® Work Gloves

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
·Extremely durable large gloves that can withstand harsh environments: 3x stronger than heavy-duty leather gloves
·Stronger and more flexible than PVC. It also provides an excellent barrier against grease and oils as well as does not degrade like leather or cotton.
·no silicone
·Provides sufficient cleanliness for work for metal and motor manufacturers
·Machine washable and resistant to deformation
·Combines excellent cushioning and moisturizing properties
[Applications]
·plastic molding work
·construction industry
·Automotive related

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Rubber Lining
  • The intended use
    For work
  • Color
    Navy
  • Features
    The gloves are strong with an abrasion resistance thrice that of the leather gloves. The gloves are coated with Nitrile to prevent the absorption of oil and grease. Do not deform easily. Hence, machine wash OK. The gloves feature superior cushioning coupled with moisture retention.
  • Use
    Plastic molding. Construction industry. Automotive related.
  • Thickness(mm)
    1.2
  • Glove Part
    100% Cotton
  • Slip Prevention Part
    Nitrile Rubber
  • Supplement
    Safety Protection Tool Standard (EN388) Cut Resistance Level 2
  • Amount Of Content
    1 Pair

Details

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • Clear
Total Length(cm)

Refine by

  • 25
  • 26
  • Clear
Around Palm(cm)

Refine by

  • 21
  • 23
  • 24
  • Clear
Length of Middle Finger(cm)

Refine by

  • 7.7
  • 8.5
  • 8.7
  • Clear
Trusco Code

Refine by

  • 308-5902
  • 308-5899
  • 320-5771
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
M
25
21
7.7
308-5899
1 Day(s)
-

Part Number : 27-607-8
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Rubber Lining
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    25
  • Around Palm(cm)
    21
  • Length of Middle Finger(cm)
    7.7
  • Trusco Code
    308-5899
  • Mass(g)
    89
  • Color
    Navy
  • Features
    The gloves are strong with an abrasion resistance thrice that of the leather gloves. The gloves are coated with Nitrile to prevent the absorption of oil and grease. Do not deform easily. Hence, machine wash OK. The gloves feature superior cushioning coupled with moisture retention.
  • Use
    Plastic molding. Construction industry. Automotive related.
  • Thickness(mm)
    1.2
  • Glove Part
    100% Cotton
  • Slip Prevention Part
    Nitrile Rubber
  • Supplement
    Safety Protection Tool Standard (EN388) Cut Resistance Level 2
1 Pair
L
26
23
8.5
308-5902
1 Day(s)
-

Part Number : 27-607-9
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Rubber Lining
  • The intended use
    For work
  • Size
    L
  • Total Length(cm)
    26
  • Around Palm(cm)
    23
  • Length of Middle Finger(cm)
    8.5
  • Trusco Code
    308-5902
  • Mass(g)
    109
  • Color
    Navy
  • Features
    The gloves are strong with an abrasion resistance thrice that of the leather gloves. The gloves are coated with Nitrile to prevent the absorption of oil and grease. Do not deform easily. Hence, machine wash OK. The gloves feature superior cushioning coupled with moisture retention.
  • Use
    Plastic molding. Construction industry. Automotive related.
  • Thickness(mm)
    1.2
  • Glove Part
    100% Cotton
  • Slip Prevention Part
    Nitrile Rubber
  • Supplement
    Safety Protection Tool Standard (EN388) Cut Resistance Level 2
1 Pair
LL
26
24
8.7
320-5771
1 Day(s)
-

Part Number : 27-607-10
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Rubber Lining
  • The intended use
    For work
  • Size
    LL
  • Total Length(cm)
    26
  • Around Palm(cm)
    24
  • Length of Middle Finger(cm)
    8.7
  • Trusco Code
    320-5771
  • Mass(g)
    114
  • Color
    Navy
  • Features
    The gloves are strong with an abrasion resistance thrice that of the leather gloves. The gloves are coated with Nitrile to prevent the absorption of oil and grease. Do not deform easily. Hence, machine wash OK. The gloves feature superior cushioning coupled with moisture retention.
  • Use
    Plastic molding. Construction industry. Automotive related.
  • Thickness(mm)
    1.2
  • Glove Part
    100% Cotton
  • Slip Prevention Part
    Nitrile Rubber
  • Supplement
    Safety Protection Tool Standard (EN388) Cut Resistance Level 2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Sturdy with Approx. 3 times the wear strength of leather gloves.
●Nitrile coating process is applied to prevent penetration of oil and greases.

Specification

●Color:Navy
●SPQ(pair):12
●Thickness: 1.2mm
●Safety Protection Equipment Standard(EN 388) Cut Resistance Level 2

Materials

●Glove: 100% Cotton 
●Slip Prevention: Nitrile Rubber

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)