(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Incision-Resistant Gloves, HyFlex' CR Plus Work Gloves

Click this image to zoom it.

Move the mouse over the image to zoom

Incision-Resistant Gloves, HyFlex' CR Plus Work Gloves

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Uses fiber that fuses Kevlar with stainless steel. This provides strong cut resistance and softness for excellent comfort.
[Applications]
· Automotive manufacturing processes
· Handling press parts.
· Glass manufacturing processes.

Basic Specifications

  • Product Model
    Other
  • Specifications
    Palm Coat
  • The intended use
    Cut Resistance
  • Features
    Kevlar and stainless steel fiber combination used to give excellent strength against cutting, while still being soft and comfortable to wear.
  • Use
    Automobile manufacturing process. Pressed parts handing. Glass production process.
  • Thickness(mm)
    1.1
  • Glove Part
    Kevlar Fiber + Stainless Steel Fiber
  • Slip Prevention Part
    Foamed nitrile coating
  • Supplement
    EU Safety Protection Gear Standard (EN388) Cut Resistant Level 4
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • S
  • M
  • L
  • LL
  • Clear
Total Length(cm)

Refine by

  • 23.8
  • 24
  • 25.7
  • 26.3
  • Clear
Around Palm(cm)

Refine by

  • 17.8
  • 18.6
  • 19.6
  • 20.0
  • Clear
Length of Middle Finger(cm)

Refine by

  • 7.5
  • 8.3
  • Clear
Trusco Code

Refine by

  • 320-5584
  • 320-5576
  • 320-5568
  • 320-5550
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
S
23.8
17.8
7.5
320-5568
1 Day(s)
-

Part Number : 11-501-7
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Other
  • Specifications
    Palm Coat
  • The intended use
    Cut Resistance
  • Size
    S
  • Total Length(cm)
    23.8
  • Around Palm(cm)
    17.8
  • Length of Middle Finger(cm)
    7.5
  • Trusco Code
    320-5568
  • Mass(g)
    38
  • Features
    Kevlar and stainless steel fiber combination used to give excellent strength against cutting, while still being soft and comfortable to wear.
  • Use
    Automobile manufacturing process. Pressed parts handing. Glass production process.
  • Thickness(mm)
    1.1
  • Glove Part
    Kevlar Fiber + Stainless Steel Fiber
  • Slip Prevention Part
    Foamed nitrile coating
  • Supplement
    EU Safety Protection Gear Standard (EN388) Cut Resistant Level 4
1 Pair
M
24
18.6
7.5
320-5576
1 Day(s)
-

Part Number : 11-501-8
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Other
  • Specifications
    Palm Coat
  • The intended use
    Cut Resistance
  • Size
    M
  • Total Length(cm)
    24
  • Around Palm(cm)
    18.6
  • Length of Middle Finger(cm)
    7.5
  • Trusco Code
    320-5576
  • Mass(g)
    41
  • Features
    Kevlar and stainless steel fiber combination used to give excellent strength against cutting, while still being soft and comfortable to wear.
  • Use
    Automobile manufacturing process. Pressed parts handing. Glass production process.
  • Thickness(mm)
    1.1
  • Glove Part
    Kevlar Fiber + Stainless Steel Fiber
  • Slip Prevention Part
    Foamed nitrile coating
  • Supplement
    EU Safety Protection Gear Standard (EN388) Cut Resistant Level 4
1 Pair
L
25.7
19.6
8.3
320-5584
1 Day(s)
-

Part Number : 11-501-9
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Other
  • Specifications
    Palm Coat
  • The intended use
    Cut Resistance
  • Size
    L
  • Total Length(cm)
    25.7
  • Around Palm(cm)
    19.6
  • Length of Middle Finger(cm)
    8.3
  • Trusco Code
    320-5584
  • Mass(g)
    47
  • Features
    Kevlar and stainless steel fiber combination used to give excellent strength against cutting, while still being soft and comfortable to wear.
  • Use
    Automobile manufacturing process. Pressed parts handing. Glass production process.
  • Thickness(mm)
    1.1
  • Glove Part
    Kevlar Fiber + Stainless Steel Fiber
  • Slip Prevention Part
    Foamed nitrile coating
  • Supplement
    EU Safety Protection Gear Standard (EN388) Cut Resistant Level 4
1 Pair
LL
26.3
20.0
8.3
320-5550
1 Day(s)
-

Part Number : 11-501-10
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Other
  • Specifications
    Palm Coat
  • The intended use
    Cut Resistance
  • Size
    LL
  • Total Length(cm)
    26.3
  • Around Palm(cm)
    20.0
  • Length of Middle Finger(cm)
    8.3
  • Trusco Code
    320-5550
  • Mass(g)
    51
  • Features
    Kevlar and stainless steel fiber combination used to give excellent strength against cutting, while still being soft and comfortable to wear.
  • Use
    Automobile manufacturing process. Pressed parts handing. Glass production process.
  • Thickness(mm)
    1.1
  • Glove Part
    Kevlar Fiber + Stainless Steel Fiber
  • Slip Prevention Part
    Foamed nitrile coating
  • Supplement
    EU Safety Protection Gear Standard (EN388) Cut Resistant Level 4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)