(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Rubberized Gloves Z

Rubberized Gloves Z

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Non-slip gloves with excellent durability, abrasion resistance, and breathability.
[Features]
·Atom's unique special rubber glue coating reduces dust intrusion while maintaining breathability.
·The important part that grabs things is double lined.
·Good grip and increased strength.
·The cuffs are overlocked (blind stitch) to prevent fraying.
[Applications]
·Convenient for the transportation industry, warehousing industry, reinforcing bar work, civil engineering construction industry, etc.

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Rubber Lining
  • The intended use
    For work
  • Size
    Free
  • Total Length(cm)
    24
  • Around Palm(cm)
    24
  • Length of Middle Finger(cm)
    8
  • Color
    Yellow/green
  • Trusco Code
    217-2852
  • Mass(g)
    95
  • Features
    Fits comfortably on hands and features excellent durability, abrasion resistance, and breathability.
  • Use
    Transport work, rope work, etc.
  • Thickness
    3mm
  • Glove Part
    Polyester 95%, Other 5%
  • Slip Prevention Part
    Natural Rubber
  • Amount Of Content
    1 Pair

Details

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
1 Day(s)
-

Part Number : 122-Z
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Rubber Lining
  • The intended use
    For work
  • Size
    Free
  • Total Length(cm)
    24
  • Around Palm(cm)
    24
  • Length of Middle Finger(cm)
    8
  • Color
    Yellow/green
  • Trusco Code
    217-2852
  • Mass(g)
    95
  • Features
    Fits comfortably on hands and features excellent durability, abrasion resistance, and breathability.
  • Use
    Transport work, rope work, etc.
  • Thickness
    3mm
  • Glove Part
    Polyester 95%, Other 5%
  • Slip Prevention Part
    Natural Rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent durability, wear resistance, breathability, and fit in hands well.

Specification

●Color:Yellow/Green
●Size:Free
●SPQ(pair):5
●Thickness: 3mm

Materials

●Glove: Polyester, Acrylic, Nylon
●Slip Prevention: Natural Rubber

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)