(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Unlined Palm Coating Gloves Kemisoft Black

Click this image to zoom it.

Move the mouse over the image to zoom

Unlined Palm Coating Gloves Kemisoft Black

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Special polyurethane coated non-slip gloves that are resistant to adhesive tape.
[Features]
·The wrist part is slightly longer, and the cuff part is protected from dirt. UV protection.
·Adhesive tape does not adhere easily, making packing work easy.
·A black type that does not show dirt easily.
·Elastic nylon gloves are coated with urethane resin.
·Unlined type with good ventilation.
[Applications]
·It feels like bare hands and does not easily generate dust, making it ideal for work such as inspection, packaging, and handling precision equipment.
·Useful for outdoor work such as fruit harvesting, farming, gardening, etc. due to its UV protection.

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Color
    Black
  • Features
    Cuts UV rays. Tape does not stick easily, easy to work in.
  • Use
    Distribution work, packing work.
  • Thickness
    1mm
  • Glove Part
    100% Nylon
  • Slip Prevention Part
    Polyurethane (PUR)
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
Total Length(cm)

Refine by

  • 22
  • 23
  • 24
  • Clear
Around Palm(cm)

Refine by

  • 17
  • 18
  • 18.6
  • Clear
Length of Middle Finger(cm)

Refine by

  • 7
  • 7.6
  • 8
  • Clear
Trusco Code

Refine by

  • 293-4051
  • 294-6424
  • 294-6416
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
24
18.6
8
294-6416
1 Day(s)
-

Part Number : 1550-L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Size
    L
  • Total Length(cm)
    24
  • Around Palm(cm)
    18.6
  • Length of Middle Finger(cm)
    8
  • Color
    Black
  • Trusco Code
    294-6416
  • Mass(g)
    30
  • Features
    Cuts UV rays. Tape does not stick easily, easy to work in.
  • Use
    Distribution work, packing work.
  • Thickness
    1mm
  • Glove Part
    100% Nylon
  • Slip Prevention Part
    Polyurethane (PUR)
1 Pair
M
23
18
7.6
294-6424
1 Day(s)
-

Part Number : 1550-M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    23
  • Around Palm(cm)
    18
  • Length of Middle Finger(cm)
    7.6
  • Color
    Black
  • Trusco Code
    294-6424
  • Mass(g)
    25
  • Features
    Cuts UV rays. Tape does not stick easily, easy to work in.
  • Use
    Distribution work, packing work.
  • Thickness
    1mm
  • Glove Part
    100% Nylon
  • Slip Prevention Part
    Polyurethane (PUR)
1 Pair
S
22
17
7
293-4051
1 Day(s)
-

Part Number : 1550-S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Size
    S
  • Total Length(cm)
    22
  • Around Palm(cm)
    17
  • Length of Middle Finger(cm)
    7
  • Color
    Black
  • Trusco Code
    293-4051
  • Mass(g)
    24
  • Features
    Cuts UV rays. Tape does not stick easily, easy to work in.
  • Use
    Distribution work, packing work.
  • Thickness
    1mm
  • Glove Part
    100% Nylon
  • Slip Prevention Part
    Polyurethane (PUR)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)