(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Work Gloves Type Anti-Static Gloves

Work Gloves Type Anti-Static Gloves

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
·Excellent elasticity, good fit, suitable for work
[Applications]
·Working in a semiconductor factory
·Static electricity painting work

Basic Specifications

  • Product Type
    Work gloves
  • Application
    For work
  • Size
    Configurable
  • Overall Length(cm)
    21.5
  • Palm perimeter(cm)
    20
  • Middle finger length(cm)
    7.5
  • Trusco Code
    310-3731
  • Mass(g)
    32
  • Color
    Generation
  • Features
    Excellent elasticity, good fit and suitable for work.
  • Thickness
    2.5mm
  • Surface resistance value
    103~104Ω
  • Material
    Nylon (Braided w/ Conductive Fiber)
  • Amount Of Content
    1 Pair

Details

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
1 Day(s)
-

Part Number : AS-303
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work gloves
  • Application
    For work
  • Size
    Configurable
  • Overall Length(cm)
    21.5
  • Palm perimeter(cm)
    20
  • Middle finger length(cm)
    7.5
  • Trusco Code
    310-3731
  • Mass(g)
    32
  • Color
    Generation
  • Features
    Excellent elasticity, good fit and suitable for work.
  • Thickness
    2.5mm
  • Surface resistance value
    103~104Ω
  • Material
    Nylon (Braided w/ Conductive Fiber)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent elasticity fits nicely suitable for working.

Specification

●Surface resistance value:10to the power of three to to the power of four ohm
●Thickness:2.5mm
●Color:Unbleached
●Size:Free

Materials

●Polyester (interwoven with conductive fiber)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)