(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Acid Resistant / Alkali Resistant Gloves Dailove A95

Click this image to zoom it.

Move the mouse over the image to zoom

Acid Resistant / Alkali Resistant Gloves Dailove A95

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

  • Product Type
    Other
  • Specifications
    Long
  • Application
    Oil resistance and solvent resistance
  • Color
    Grayish Green
  • Overall Length(mm)
    350
  • Middle finger length(mm)
    83
  • Surface material
    Polyurethane
  • Lining
    Synthetic Fiber
  • Thickness(mm)
    0.8
  • Application
    Semiconductor fabrication plants, drug plants, plating work, battery factories, etc. (not for use with organic solvents, food applications, or medical applications)
  • Features
    100% made of resin resistant to acid and alkali. Focuses on "softness" and workability.
  • Amount Of Content
    1 Pair

Details

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • L
  • LL
  • Clear
Palm perimeter(mm)

Refine by

  • 232
  • 266
  • Clear
Trusco Code

Refine by

  • 324-7317
  • 324-7309
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
232
324-7309
1 Day(s)
-

Part Number : DA95-L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Other
  • Specifications
    Long
  • Application
    Oil resistance and solvent resistance
  • Size
    L
  • Color
    Grayish Green
  • Overall Length(mm)
    350
  • Palm perimeter(mm)
    232
  • Middle finger length(mm)
    83
  • Trusco Code
    324-7309
  • Mass(g)
    160
  • Surface material
    Polyurethane
  • Lining
    Synthetic Fiber
  • Thickness(mm)
    0.8
  • Application
    Semiconductor fabrication plants, drug plants, plating work, battery factories, etc. (not for use with organic solvents, food applications, or medical applications)
  • Features
    100% made of resin resistant to acid and alkali. Focuses on "softness" and workability.
1 Pair
LL
266
324-7317
1 Day(s)
-

Part Number : DA95-LL
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Other
  • Specifications
    Long
  • Application
    Oil resistance and solvent resistance
  • Size
    LL
  • Color
    Grayish Green
  • Overall Length(mm)
    350
  • Palm perimeter(mm)
    266
  • Middle finger length(mm)
    83
  • Trusco Code
    324-7317
  • Mass(g)
    170
  • Surface material
    Polyurethane
  • Lining
    Synthetic Fiber
  • Thickness(mm)
    0.8
  • Application
    Semiconductor fabrication plants, drug plants, plating work, battery factories, etc. (not for use with organic solvents, food applications, or medical applications)
  • Features
    100% made of resin resistant to acid and alkali. Focuses on "softness" and workability.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●100% resin which is resistant to acid and alkali is used.

Usage

●Semiconductor manufacturing factory, chemical production.

Specification

●Color:Grayish Green
●SPQ(pair):10
●Thickness: 0.8mm(including lined cloth)

Materials

●Front: Chlorosulfonated Polyethylene
●Back: Synthetic Fiber

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)