(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Solvent Resistant Gloves Dailove 550

Solvent Resistant Gloves Dailove 550

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Solvent-resistant gloves which can handle acid less than 10%, suitable for heavy work.
[Features]
· Gloves designed for solvent handling with ability to withstand most organic solvents and no hardening after use.
· Excellent abrasion resistance and can be used for a long time.
· Can also be used with thinner, etc. containing small amounts of acid (less than 10%).
· Resistant to wear.
[Applications]
· Wiping dirt from printing equipment, etc.
· To prevent the splattering of solvents when handling solvents or when painting.
· For work that requires immersing hands in solvents such as parts washing.

Basic Specifications

  • Product Type
    Polyurethane
  • Specifications
    Long
  • Application
    Oil resistance and solvent resistance
  • Size
    L
  • Color
    White
  • Overall Length(mm)
    330
  • Palm perimeter(mm)
    230
  • Middle finger length(mm)
    85
  • Trusco Code
    324-7287
  • Mass(g)
    125
  • Surface material
    Polyurethane
  • Lining
    Cotton
  • Thickness(mm)
    1.1
  • Application
    Machine work, physics and chemistry, parts cleaning, printing industry.
  • Features
    Would not melt with almost any kind of solvent, and does not harden after use. Surface resin is soft, and has excellent abrasion resistance. Perfect for heavy work.
  • Amount Of Content
    1 Pair

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
1 Day(s)
-

Part Number : D550-L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Polyurethane
  • Specifications
    Long
  • Application
    Oil resistance and solvent resistance
  • Size
    L
  • Color
    White
  • Overall Length(mm)
    330
  • Palm perimeter(mm)
    230
  • Middle finger length(mm)
    85
  • Trusco Code
    324-7287
  • Mass(g)
    125
  • Surface material
    Polyurethane
  • Lining
    Cotton
  • Thickness(mm)
    1.1
  • Application
    Machine work, physics and chemistry, parts cleaning, printing industry.
  • Features
    Would not melt with almost any kind of solvent, and does not harden after use. Surface resin is soft, and has excellent abrasion resistance. Perfect for heavy work.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)