(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Natural Rubber, Thick, Pink, Orange, Green (Thickness Approx. 0.45 mm)

Natural Rubber, Thick, Pink, Orange, Green (Thickness Approx. 0.45 mm)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Excellent durability against scratches, rips and heat.
· With soft fleece that reduces fatigue when performing work with water for long periods of time.
[Applications]
· Food processing.
· Sanitation / light work.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Natural Rubber
  • The intended use
    For work
  • Length of Middle Finger(cm)
    35
  • Material
    Surface Material: Natural Rubber, Lining Material: Cotton
  • Mass(g/box)
    0.45
  • Specification details
    Food Sanitation Law Compliant
  • Application
    Food Processing, Cleaning, Light Work.
  • Features
    Highly durable against scratching, tearing, and heat. Soft rear fur is included to reduce fatigue during extend water work.
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • [M]M
  • [M]ML
  • L
  • Clear
Total Length(cm)

Refine by

  • Green
  • Orange
  • Pink
  • Clear
Palm perimeter(cm)

Refine by

  • 20
  • 21
  • 22.6
  • Clear
Color

Refine by

  • 7.6
  • 7.7
  • 8.4
  • Clear
JAN Code

Refine by

  • 4904510248210
  • 4904510248227
  • 4904510248234
  • 4904510248241
  • 4904510248258
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
[M] M
Pink
21
7.7
4904510248210
1 Day(s)
-

Part Number : 6330
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Natural Rubber
  • The intended use
    For work
  • Size
    [M] M
  • Total Length(cm)
    Pink
  • Length of Middle Finger(cm)
    35
  • Palm perimeter(cm)
    21
  • Color
    7.7
  • JAN Code
    4904510248210
  • Trusco Code
    439-6961
  • Mass(g)
    85
  • Material
    Surface Material: Natural Rubber, Lining Material: Cotton
  • Mass(g/box)
    0.45
  • Specification details
    Food Sanitation Law Compliant
  • Application
    Food Processing, Cleaning, Light Work.
  • Features
    Highly durable against scratching, tearing, and heat. Soft rear fur is included to reduce fatigue during extend water work.
1 Pair
[M] M
Orange
20
7.6
4904510248227
1 Day(s)
-

Part Number : 6331
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Natural Rubber
  • The intended use
    For work
  • Size
    [M] M
  • Total Length(cm)
    Orange
  • Length of Middle Finger(cm)
    35
  • Palm perimeter(cm)
    20
  • Color
    7.6
  • JAN Code
    4904510248227
  • Trusco Code
    439-6979
  • Mass(g)
    85
  • Material
    Surface Material: Natural Rubber, Lining Material: Cotton
  • Mass(g/box)
    0.45
  • Specification details
    Food Sanitation Law Compliant
  • Application
    Food Processing, Cleaning, Light Work.
  • Features
    Highly durable against scratching, tearing, and heat. Soft rear fur is included to reduce fatigue during extend water work.
1 Pair
[M] ML
Orange
21
7.7
4904510248234
1 Day(s)
-

Part Number : 6332
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Natural Rubber
  • The intended use
    For work
  • Size
    [M] ML
  • Total Length(cm)
    Orange
  • Length of Middle Finger(cm)
    35
  • Palm perimeter(cm)
    21
  • Color
    7.7
  • JAN Code
    4904510248234
  • Trusco Code
    439-6987
  • Mass(g)
    90
  • Material
    Surface Material: Natural Rubber, Lining Material: Cotton
  • Mass(g/box)
    0.45
  • Specification details
    Food Sanitation Law Compliant
  • Application
    Food Processing, Cleaning, Light Work.
  • Features
    Highly durable against scratching, tearing, and heat. Soft rear fur is included to reduce fatigue during extend water work.
1 Pair
L
Orange
22.6
8.4
4904510248241
1 Day(s)
-

Part Number : 6333
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Natural Rubber
  • The intended use
    For work
  • Size
    L
  • Total Length(cm)
    Orange
  • Length of Middle Finger(cm)
    35
  • Palm perimeter(cm)
    22.6
  • Color
    8.4
  • JAN Code
    4904510248241
  • Trusco Code
    439-6995
  • Mass(g)
    95
  • Material
    Surface Material: Natural Rubber, Lining Material: Cotton
  • Mass(g/box)
    0.45
  • Specification details
    Food Sanitation Law Compliant
  • Application
    Food Processing, Cleaning, Light Work.
  • Features
    Highly durable against scratching, tearing, and heat. Soft rear fur is included to reduce fatigue during extend water work.
1 Pair
L
Green
22.6
8.4
4904510248258
1 Day(s)
-

Part Number : 6334
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Natural Rubber
  • The intended use
    For work
  • Size
    L
  • Total Length(cm)
    Green
  • Length of Middle Finger(cm)
    35
  • Palm perimeter(cm)
    22.6
  • Color
    8.4
  • JAN Code
    4904510248258
  • Trusco Code
    439-7002
  • Mass(g)
    95
  • Material
    Surface Material: Natural Rubber, Lining Material: Cotton
  • Mass(g/box)
    0.45
  • Specification details
    Food Sanitation Law Compliant
  • Application
    Food Processing, Cleaning, Light Work.
  • Features
    Highly durable against scratching, tearing, and heat. Soft rear fur is included to reduce fatigue during extend water work.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)