(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Model Gloves, No. 320 Nitrile, Oil Resistant, Medium Thickness

Click this image to zoom it.

Move the mouse over the image to zoom

Model Gloves, No. 320 Nitrile, Oil Resistant, Medium Thickness

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Hygienic nitrile rubber gloves that can be disinfected with boiling water and are Dry Touch processed for smooth wearing and removal.
[Features]
· These durable medium-thickness gloves are strong against piercing and have excellent resistance to grease, chemicals and oils.
· The lining is Dry Touch-processed for smooth wearing and removal.
[Applications]
· Can be used for agriculture, fishing, forestry, machine work, sanitation and food processing (especially for meat, fish and other food with high oil content).

Basic Specifications

  • Product Model
    Nitrile Rubber
  • Specifications
    Long
  • The intended use
    For work
  • Total Length(cm)
    30
  • Color
    Blue
  • Thickness(mm)
    0.33
  • Specification 2
    Food Sanitation Law Compliant
  • Surface Material
    Nitrile Rubber (NBR)
  • Inner Lining Material
    No bristles
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
Around Palm(cm)

Refine by

  • 18
  • 20
  • 21
  • Clear
Length of Middle Finger(cm)

Refine by

  • 7.2
  • 7.4
  • 8
  • Clear
Trusco Code

Refine by

  • 326-7954
  • 326-7946
  • 326-7938
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
21
8
326-7954
1 Day(s)
-

Part Number : NO320L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Nitrile Rubber
  • Specifications
    Long
  • The intended use
    For work
  • Size
    L
  • Total Length(cm)
    30
  • Around Palm(cm)
    21
  • Length of Middle Finger(cm)
    8
  • Trusco Code
    326-7954
  • Mass(g)
    55
  • Color
    Blue
  • Thickness(mm)
    0.33
  • Specification 2
    Food Sanitation Law Compliant
  • Surface Material
    Nitrile Rubber (NBR)
  • Inner Lining Material
    No bristles
1 Pair
M
20
7.4
326-7946
1 Day(s)
-

Part Number : NO320M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Nitrile Rubber
  • Specifications
    Long
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    30
  • Around Palm(cm)
    20
  • Length of Middle Finger(cm)
    7.4
  • Trusco Code
    326-7946
  • Mass(g)
    52
  • Color
    Blue
  • Thickness(mm)
    0.33
  • Specification 2
    Food Sanitation Law Compliant
  • Surface Material
    Nitrile Rubber (NBR)
  • Inner Lining Material
    No bristles
1 Pair
S
18
7.2
326-7938
1 Day(s)
-

Part Number : NO320S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Nitrile Rubber
  • Specifications
    Long
  • The intended use
    For work
  • Size
    S
  • Total Length(cm)
    30
  • Around Palm(cm)
    18
  • Length of Middle Finger(cm)
    7.2
  • Trusco Code
    326-7938
  • Mass(g)
    49
  • Color
    Blue
  • Thickness(mm)
    0.33
  • Specification 2
    Food Sanitation Law Compliant
  • Surface Material
    Nitrile Rubber (NBR)
  • Inner Lining Material
    No bristles

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)