(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Nitrile Rubber Gloves, No.620 Industrial Protective Gloves Nitrile Jersey (Knitted Back)

Click this image to zoom it.

Move the mouse over the image to zoom

Nitrile Rubber Gloves, No.620 Industrial Protective Gloves Nitrile Jersey (Knitted Back)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

These nitrile rubber gloves are resistant to piercing and improve safety.
[Features]
· The sleeves use jersey material to improve the fit around the wrist and prevent contamination from the sleeves.
· The gloves are a vibrant yellow to provide added safety.
· They are durable and lightweight to improve work efficiency.
· Specially formulated nitrile rubber is used for strong durability against chemicals, oils and grease.
[Applications]
· Optimal as work gloves for handling water or oil in factories and performing vehicle maintenance or parts factory work, etc.

Basic Specifications

  • Product Model
    Nitrile Rubber
  • The intended use
    For work
  • Total Length(cm)
    26
  • Color
    Yellow
  • Features
    Uses a special mixture of nitrile rubber that is resistant to chemicals, oil, grease, etc.
  • Use
    Machine tools. Civil engineering.
  • Thickness(mm)
    0.9
  • Surface Material
    Nitrile Rubber (NBR)
  • Inner Lining Material
    Knitted Fabric
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • Clear
Around Palm(cm)

Refine by

  • 21.8
  • 22.6
  • 24.0
  • Clear
Length of Middle Finger(cm)

Refine by

  • 7.4
  • 7.8
  • 8.2
  • Clear
Trusco Code

Refine by

  • 356-9284
  • 356-9276
  • 356-9268
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
22.6
7.8
356-9268
1 Day(s)
-

Part Number : NO620L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Nitrile Rubber
  • The intended use
    For work
  • Size
    L
  • Total Length(cm)
    26
  • Around Palm(cm)
    22.6
  • Length of Middle Finger(cm)
    7.8
  • Trusco Code
    356-9268
  • Mass(g)
    76
  • Color
    Yellow
  • Features
    Uses a special mixture of nitrile rubber that is resistant to chemicals, oil, grease, etc.
  • Use
    Machine tools. Civil engineering.
  • Thickness(mm)
    0.9
  • Surface Material
    Nitrile Rubber (NBR)
  • Inner Lining Material
    Knitted Fabric
1 Pair
LL
24.0
8.2
356-9276
1 Day(s)
-

Part Number : NO620LL
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Nitrile Rubber
  • The intended use
    For work
  • Size
    LL
  • Total Length(cm)
    26
  • Around Palm(cm)
    24.0
  • Length of Middle Finger(cm)
    8.2
  • Trusco Code
    356-9276
  • Mass(g)
    79
  • Color
    Yellow
  • Features
    Uses a special mixture of nitrile rubber that is resistant to chemicals, oil, grease, etc.
  • Use
    Machine tools. Civil engineering.
  • Thickness(mm)
    0.9
  • Surface Material
    Nitrile Rubber (NBR)
  • Inner Lining Material
    Knitted Fabric
1 Pair
M
21.8
7.4
356-9284
1 Day(s)
-

Part Number : NO620M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Nitrile Rubber
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    26
  • Around Palm(cm)
    21.8
  • Length of Middle Finger(cm)
    7.4
  • Trusco Code
    356-9284
  • Mass(g)
    73
  • Color
    Yellow
  • Features
    Uses a special mixture of nitrile rubber that is resistant to chemicals, oil, grease, etc.
  • Use
    Machine tools. Civil engineering.
  • Thickness(mm)
    0.9
  • Surface Material
    Nitrile Rubber (NBR)
  • Inner Lining Material
    Knitted Fabric

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)