(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
No.360 Nitrile Oil Resistant Thin Blue Arm Cover Included

Click this image to zoom it.

Move the mouse over the image to zoom

No.360 Nitrile Oil Resistant Thin Blue Arm Cover Included

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Gloves with arm cover to protect from dirt due to splattering.
[Features]
· Work gloves using a new material that boasts safety, oil resistance and durability.
· The arm covers are made of polyethylene-based resin to make them lightweight, and the joints use a unique technology (registered patent) for stronger adhesion.
· Safe and strong against piercing and abrasion.
· Product conforms with the Food Sanitation Act of Japan.
[Applications]
· Optimal as work gloves for use in factory work involving oil and water as well as vehicle maintenance factories, parts factories, etc.

Basic Specifications

  • Product Model
    With Arm Cover
  • Specifications
    Long
  • The intended use
    For work
  • Size
    L
  • Total Length(cm)
    65
  • Around Palm(cm)
    22
  • Length of Middle Finger(cm)
    8
  • Trusco Code
    397-8991
  • Mass(g)
    82
  • Color
    Blue
  • Thickness(mm)
    0.2
  • Specification 2
    Food Sanitation Law Compliant
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
1 Day(s)
-

Part Number : NO360BBL
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    With Arm Cover
  • Specifications
    Long
  • The intended use
    For work
  • Size
    L
  • Total Length(cm)
    65
  • Around Palm(cm)
    22
  • Length of Middle Finger(cm)
    8
  • Trusco Code
    397-8991
  • Mass(g)
    82
  • Color
    Blue
  • Thickness(mm)
    0.2
  • Specification 2
    Food Sanitation Law Compliant

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)