(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Nippon-Ichi Long Work Gloves

Nippon-Ichi Long Work Gloves

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· 4 to 5 cm longer wrist parts than ordinary work gloves for wrist protection, preventing dirt on sleeves and preventing sunburn.
[Applications]
· For civil engineering and construction.
· For machine operation.
· For general work.

Basic Specifications

  • Product Model
    Cotton Work Gloves
  • The intended use
    For work
  • Size
    Free
  • Total Length(cm)
    28.5
  • Around Palm(cm)
    19
  • Length of Middle Finger(cm)
    8
  • Trusco Code
    402-8571
  • Mass
    660g
  • Color
    Generation
  • Features
    With wrist part longer than that of normal work gloves by 4-5 cm, this is used for wrist protection, dirt prevention on sleeves, and sunburn prevention.
  • Thickness(mm)
    2.1
  • Material Quality
    Cotton, Polyester
  • Amount Of Content
    1 Pack (12 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Pack (12 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (12 pcs)
1 Day(s)
-

Part Number : 124-10CM
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pack (12 pcs)

Specificationtitle

  • Product Model
    Cotton Work Gloves
  • The intended use
    For work
  • Size
    Free
  • Total Length(cm)
    28.5
  • Around Palm(cm)
    19
  • Length of Middle Finger(cm)
    8
  • Trusco Code
    402-8571
  • Mass
    660g
  • Color
    Generation
  • Features
    With wrist part longer than that of normal work gloves by 4-5 cm, this is used for wrist protection, dirt prevention on sleeves, and sunburn prevention.
  • Thickness(mm)
    2.1
  • Material Quality
    Cotton, Polyester

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)